General technical data
Analog inputs | EL3314-0092 |
---|---|
Number of inputs | 4 |
Thermocouple sensor types, measured variables | Type B, C, E, J, K, L, N, R, S, T, U (default setting: type K), voltage measurement |
Connection technology | 2-wire |
Maximum cable length to the thermocouple | 30 m (without protective measures), |
Resolution | internal 24 bit |
Sampling type | simultaneous |
Ground reference | Differential |
Conversion time | approx. 1.6 s to 5 ms depending on configuration and filter setting; Preset: approx. 110 ms at 50/60 Hz |
Input filter cut-off frequency | typ. 1 kHz |
Software filter | 2.5...4000 Hz, adjustable, notch characteristic; preset: 50/60 Hz additional low-pass filter possible |
Wire break detection | yes (can be disabled) |
Supports NoCoeStorage function | yes |
Special features | high-precision, electrical isolation |
Voltage measurement | EL3314-0092 |
---|---|
Measuring ranges | ± 78 mV ± 2.5 V |
Resolution | 1 µV per digit |
Measurement uncertainty |
Temperature measurement | EL3314-0092 |
---|---|
Electrical measuring range used | ± 78 mV |
Measuring ranges | Type B: +200...+1820 °C Type C: 0...+2320 °C Type E: -270...+1000 °C Type J: -210...+1200 °C Type K: -270…+1372 °C (preset) Type L: -50...+900 °C Type N: -270...+1300 °C Type R: -50...+1768 °C Type S: -50...+1768 °C Type T: -270...+400 °C Type U: -50...+600 °C |
Resolution | Temperature display 0.1/0.01/0.001 °C per digit, preset 0.01 °C |
Measurement uncertainty |
Supply and potentials | EL3314-0092 |
---|---|
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 200 mA |
Electrical isolation | 2.5 kV functional isolation (test voltage 7 s channel/channel and channel/fieldbus, production test) |
Max. potential ±TC to ground | 2.5 kV (test voltage production test) |
Max. differential voltage between the ±TC inputs | ±15 V continuous |
Communication | EL3314-0092 |
---|---|
Configuration | via TwinCAT System Manager |
Width in the process image | max. 24 bytes input, |
Distributed Clocks | - |
Environmental conditions | EL3314-0092 |
---|---|
Permissible ambient temperature range during operation | 0 °C... + 55 °C |
Permissible ambient temperature range during storage | -25 °C... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
General data | EL3314-0092 |
---|---|
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Weight | approx. 60 g |
on 35 mm mounting rail, conforms to EN 60715 | |
Installation position | To ensure enhanced measuring accuracy, the terminal must be installed in the prescribed standard position! See note! |
MTBF (55 °C) | > 1,000,000 h |
Standards and approvals | EL3314-0092 |
---|---|
Protection rating | IP20 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Identification / approval*) | CE, UKCA, EAC, CCC |
*) Real applicable approvals/markings see type plate on the side (product marking).
Terminal | Extended features | |||
---|---|---|---|---|
Electrical isolation | TwinSAFE SC | high-precision | Calibration certificate | |
No | No | No | No | |
Yes | No | Yes | No | |
No | No | Yes | No | |
EL3314-0020 | No | No | Yes | Factory working standard calibration certificate |
No | No | Yes | External calibration certificate (ISO17025 or DAkkS certificate) | |
No | Yes | No | No | |
Yes | Yes | Yes | No |