Measurement ±78 mV...±2.5 V
Specification ±78 mV
Measurement mode | ±78 mV | |
---|---|---|
Measuring range, nominal | -78…+78 mV | |
Measuring range, end value (full scale value) | 78 mV | |
PDO resolution | 1 µV | |
Basic accuracy: Measurement deviation, with averaging | @ 23 °C ambient temperature | < ±0.06%FSV typ. |
@ 55 °C ambient temperature1 | < ±0.13%FSV typ. | |
Offset/zero point deviation (at 23°C)2 | FOffset | < ±10 µV |
Gain/scale/amplification deviation (at 23°C)2 | FGain | < 500 ppm |
Temperature coefficient | TkOffset | < 0.5 µV/K |
TkGain | < 15 ppm/K |
Specification ±2.5 V
The EL3314-0002 and EL3314-0092 are not calibrated in the electrical measuring range ±2.5 V at the factory. However, the measuring range can be used after calibration on the application side.
Measurement mode | ±2.5 V |
---|---|
Measuring range, nominal | -2.5…+2.5 V |
Measuring range, end value (full scale value) | 2.5 V |
PDO resolution | 1 µV |
1 This specification value includes the temperature coefficient for gain (TkGain) and offset (TkOffset).
2 These specifications are already included in the basic accuracy. They are listed here for a detailed, individual uncertainty consideration.