Configuration data
Index 80n0 AI Settings
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
80n0:0 | RTD Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x1C (28dec) | |
80n0:01 | Enable user scale | User scale is active. | BOOLEAN | RW | 0x00 (0dec) | |
80n0:05 | Siemens bits | The S5 bits are displayed in the three low-order bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:06 | Enable filter | Enable filter, which makes PLC-cycle-synchronous data exchange unnecessary | BOOLEAN | RW | 0x00 (0dec) | |
80n0:07 | Enable limit 1 | The status bits are set in relation to Limit 1 | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | Enable limit 2 | The status bits are set in relation to Limit 2 | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0B | Enable vendor calibration | Enabling of the vendor calibration | BOOLEAN | RW | 0x01 (1dec) | |
80n0:0E | Swap limit bits | Swap limit bits | BOOLEAN | RW | 0x01 (1dec) | |
80n0:11 | User scale offset | User scaling offset | INT16 | RW | 0x0000 (0dec) | |
80n0:12 | User scale gain | This is the user scaling gain. | INT32 | RW | 0x00010000 (65536dec) | |
80n0:13 | Limit 1 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:14 | Limit 2 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:15 | Filter settings | This object determines the digital filter settings, if it is active via Enable filter (index 0x8000:06). | ENUM6 | RW | 50 Hz FIR (0dec) | |
0 | 50 Hz FIR | |||||
1 | 60 Hz FIR | |||||
2 | IIR 1 (400 Hz) | |||||
3 | IIR 2 (220 Hz) | |||||
4 | IIR 3 (100 Hz) | |||||
5 | IIR 4 (50 Hz) | |||||
6 | IIR 5 (24 Hz) | |||||
7 | IIR 6 (12 Hz) | |||||
8 | IIR 7 (6.2 Hz) | |||||
9 | IIR 8 (3.0 Hz) | |||||
80n0:17 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
80n0:18 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) | |
80n0:1C | Load resistance | Linearization for potentiometer values >= 25 kOhm: | ENUM16 | RW | 0x0000 (0dec) |
![]() | The filter properties are set only via index 0x8000:15 The filter frequencies are set for all channels of the EL3255 terminals centrally via index 0x8000:15 (channel 1). |
Index 8047 AI Device Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8047:0 | AI Device Settings | Max. subindex | UINT8 | RO | 0x0B (11dec) |
8047:11 | Wire breakage detection | 0: sensor/load/supply monitoring | ENUM16 | RW | 0x0000 (0dec) |