Overview of suitable resistance sensors
The following resistance sensors are suitable for temperature measurement with the EL3204-0162 and can be selected via the object 0x80n00:19.
Suitable resistance sensors for the EL3204-0162
Type | Implemented temperature range |
|---|---|
Pt100 | -200 °C to 850 °C |
Ni100 | -60 °C to 250 °C |
Pt1000 | -200 °C to 850 °C |
Pt500 | -200 °C to 850 °C |
Pt200 | -200 °C to 1370 °C |
Ni1000 | -60 °C to 250 °C |
Ni1000 | -30 to 160 °C |
Ni120 | -60 °C to 320 °C |
KT100/110/130/210/230 KTY10/11/13/16/19 | -50...150 °C |
KTY81/82-110,120,150 | |
KTY81-121 | |
KTY81-122 | |
KTY81-151 | |
KTY81-152 | |
KTY81/82-210,220,250 | |
KTY81-221 | |
KTY81-222 | |
KTY81-251 | |
KTY81-252 | |
KTY83-110,120,150 | -50...175 °C |
KTY83-121 | |
KTY83-122 | |
KTY83-151 | |
KTY83-152 | |
KTY84-130.150 | -40...300 °C |
KTY84-151 | |
KTY21/23-6 | -50...150 °C |
KTY1x-5 | |
KTY1x-7 | |
KTY21/23-5 | |
KTY21/23-7 |
The specific characteristic curves of the different sensors are implemented in the EL3204-0162 and are taken into account when calculating the analog output value.