Input data
Index 3101 inputs (channel 1)
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
|
Index (hex) |
Name |
Meaning |
Flags |
Default |
|---|---|---|---|---|
|
3101:0 |
Inputs |
Length of this object |
RO |
2dec |
|
3101:01 |
Status |
Status byte channel 1 |
RO |
- |
|
3101:02 |
Value |
Input process data channel 1 |
RO |
- |
Index 3102 inputs (channel 2)
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
Index (hex) | Name | Meaning | Flags | Default |
|---|---|---|---|---|
3102:0 | Inputs | Length of this object | RO | 2dec |
3102:01 | Status | Status byte channel 2 | RO | - |
3102:02 | Value | Input process data channel 2 | RO | - |
Index 60n0*** AI inputs (for 0 ≤ n ≤ 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | AI inputs | Maximum subindex | INT16 | RO | 0x11 (17dec) |
60n0:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Limit 1 | Limit value monitoring Limit 1 0: not active | BIT2 | RO | 0x00 (0dec) |
60n0:05 | Limit 2 | Limit value monitoring limit 2 0: not active | BIT2 | RO | 0x00 (0dec) |
60n0:07 | Error | The error bit is set if the data is invalid (“overrange”, “underrange”) | BOOLEAN | RO | 0x00 (0dec) |
60n0:0E | Sync error | The Sync error bit is required for DC mode only. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Value | Analog input date | INT16 | RO | 0x0000 (0dec) |
***) since revision no. EL31xx-00xx-0016
Index 6401 inputs (channels 1 and 2)
(up to rev. no. EL31x2-0000-0016, only for EL31x2, see note)
Index (hex) | Name | Meaning | Flags | Default |
|---|---|---|---|---|
6401:0 | Inputs | Length of this object | RO | 2dec |
6401:01 | Value channel 1 | Input process data channel 1 | RO | - |
6401:02 | Value channel 2 | Input process data channel 2 | RO | - |