EL3184
Fig.5: LEDs and connection EL3184LEDs
LED | Color | Meaning | |
|---|---|---|---|
Run | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync-Managers channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
|
HART-Error |
green |
off |
No HART communication |
|
on |
HART communication active | ||
|
red |
off |
No HART communication error | |
|
on |
HART communication error | ||
Connection assignment EL3184
|
Terminal point |
Description | |
|---|---|---|
|
Designation |
No. | |
|
I1 |
1 |
Input channel 1 |
|
Uv1 |
2 |
Sensor supply (intern connected with terminal point 3, 6, 7) |
|
Uv3 |
3 |
Sensor supply (intern connected with terminal point 2, 6, 7) |
|
I3 |
4 |
Input channel 3 |
|
I2 |
5 |
Input channel 2 |
|
Uv2 |
6 |
Sensor supply (intern connected with terminal point 2, 3, 7) |
|
Uv4 |
7 |
Sensor supply (intern connected with terminal point 2, 3, 6) |
|
I4 |
8 |
Input channel 4 |