EL3072 - Connection, display and diagnostics
EL3072 – connection
Terminal point | Description | Internally connected | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
Ch 1 U+ | 1 | Channel 1, voltage measurement, positive input | - | not applicable (voltage input) |
Ch 2 U+ | 2 | Channel 2, voltage measurement, positive input | - | not applicable (voltage input) |
+24 V | 3 | +24 V | 4, 5, 6, 7, 8; positive power contact | 1 A |
+24 V | 4 | +24 V | 3, 5, 6, 7, 8; positive power contact | 1 A |
+24 V | 5 | +24 V | 3, 4, 6, 7, 8; positive power contact | 1 A |
+24 V | 6 | +24 V | 3, 4, 5, 7, 8; positive power contact | 1 A |
+24 V | 7 | +24 V | 3, 4, 5, 6, 8; positive power contact | 1 A |
+24 V | 8 | +24 V | 3, 4, 5, 6, 7; positive power contact | 1 A |
GND | 9 | Signal ground for channel 1 | negative power contact (observe current carrying capacity) | 100 mA |
GND | 10 | Signal ground for channel 2 | negative power contact (observe current carrying capacity) | 100 mA |
0 V | 11 | 0 V | 12, 15, 16; negative power contact | 1 A |
0 V | 12 | 0 V | 11, 15, 16; negative power contact | 1 A |
Ch1 I- | 13 | Channel 1, current measurement, input | - | 50 mA (see note "Overcurrent protection of the 20 mA inputs“) |
Ch2 I- | 14 | Channel 2, current measurement, input | - | 50 mA (see note "Overcurrent protection of the 20 mA inputs“) |
0 V | 15 | 0 V | 11, 12, 16; negative power contact | 1 A |
0 V | 16 | 0 V | 11, 12, 15; negative power contact | 1 A |
*) Constant current; short-term higher currents are to be avoided and can cause thermal overload (damage) | ||||
![]() | Overcurrent protection of the 20 mA inputs The current inputs are protected against damage due to overcurrent by an internal electronic overcurrent detection with self-resetting current path separation. The overcurrent is caused by an occasionally excessive sensor voltage. Depending on the duration and level of the voltage applied, currents > 200 mA can also occur briefly (tripping time: µs range) until the current path separation becomes effective. Approximately 1 second after an overcurrent detection and the resulting current path separation, the current path is closed again. If the excessive sensor voltage is still present, an overcurrent is detected again and the current path is opened. This process is repeated as long as the excessive voltage is present (auto-retry).
|
EL3072 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
RUN *) | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for terminal firmware updates | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Error**) | red | off | No error |
on | Error is present, corresponds to PDO "Error" | ||
*) If there are several RUN-LEDs, they all have the same function. | |||
