Input data
Index 60n0 AI Inputs Ch1 … Ch8 (for 0 ≤ n ≤ 7)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | AI Inputs | Maximum subindex | INT16 | RO | 0x14 (20dec) |
60n0:01 | Value below measuring range; see also chapter "Data flow" | BOOLEAN | RO | 0x00 (0dec) | |
60n0:02 | Measuring range exceeded; see also chapter "Data flow". | BOOLEAN | RO | 0x00 (0dec) | |
60n0:03 | Limit value monitoring Limit 1 0: not active | BIT2 | RO | 0x00 (0dec) | |
60n0:05 | Limit value monitoring Limit 2 0: not active | BIT2 | RO | 0x00 (0dec) | |
60n0:07 | The error bit is set if the data is invalid (overrange, underrange) | BOOLEAN | RO | 0x00 (0dec) | |
60n0:0C | 0: no tare active or tare is determined on falling edge. 1: Tare is active | BOOLEAN | RO | 0x00 (0dec) | |
60n0:0F | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) | |
60n0:10 | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:11 | Analog input date | INT16 | RO | 0x0000 (0dec) | |
60n0:13 | Analog input date (Real32) | REAL32 | RO | 0x00000000 (0dec) | |
60n0:14 | Input Cycle Counter | The counter is incremented each time the input data in the process image is updated. | UINT16 | RO | 0x0000 (0dec) |