Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x012C1389 (19665801dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL3008-0003 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO | n/a |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0BC03052 (197144658dec) |
1018:03 | Revision | Revision number of the EtherCAT slave,
| UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave,
| UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[24] | RO | {0} |
… | … | …. | … | … | … |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[24] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | Timestamp Object [ns] For SM synchronous operation: Time since power-on For DC synchronous operation: copy of the DC time Time can be used by the device e.g. for timestamps of the DiagMessage | UINT64 | RO |
|
Index 1600 AI RxPDO-Map Control Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | AI RxPDO-Map Control Ch.1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x04 (4dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (AI Outputs Ch.1), entry 0x04 (Tare)) | UINT32 | RO | 0x7000:04, 1 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (AI Outputs Ch.1), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7000:05, 1 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1610 AI RxPDO-Map Control Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1610:0 | AI RxPDO-Map Control Ch.2 | PDO Mapping RxPDO 17 | UINT8 | RO | 0x04 (4dec) |
1610:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1610:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (AI Outputs Ch.2), entry 0x04 (Tare)) | UINT32 | RO | 0x7010:04, 1 |
1610:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (AI Outputs Ch.2), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7010:05, 1 |
1610:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1620 AI RxPDO-Map Control Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1620:0 | AI RxPDO-Map Control Ch.3 | PDO Mapping RxPDO 33 | UINT8 | RO | 0x04 (4dec) |
1620:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1620:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7020 (AI Outputs Ch.3), entry 0x04 (Tare)) | UINT32 | RO | 0x7020:04, 1 |
1620:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7020 (AI Outputs Ch.3), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7020:05, 1 |
1620:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1630 AI RxPDO-Map Control Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1630:0 | AI RxPDO-Map Control Ch.4 | PDO Mapping RxPDO 49 | UINT8 | RO | 0x04 (4dec) |
1630:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1630:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7030 (AI Outputs Ch.4), entry 0x04 (Tare)) | UINT32 | RO | 0x7030:04, 1 |
1630:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7030 (AI Outputs Ch.4), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7030:05, 1 |
1630:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1640 AI RxPDO-Map Control Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1640:0 | AI RxPDO-Map Control Ch.5 | PDO Mapping RxPDO 65 | UINT8 | RO | 0x04 (4dec) |
1640:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1640:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7040 (AI Outputs Ch.5), entry 0x04 (Tare)) | UINT32 | RO | 0x7040:04, 1 |
1640:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7040 (AI Outputs Ch.5), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7040:05, 1 |
1640:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1650 AI RxPDO-Map Control Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1650:0 | AI RxPDO-Map Control Ch.6 | PDO Mapping RxPDO 81 | UINT8 | RO | 0x04 (4dec) |
1650:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1650:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7050 (AI Outputs Ch.6), entry 0x04 (Tare)) | UINT32 | RO | 0x7050:04, 1 |
1650:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7050 (AI Outputs Ch.6), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7050:05, 1 |
1650:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1660 AI RxPDO-Map Control Ch.7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1660:0 | AI RxPDO-Map Control Ch.7 | PDO Mapping RxPDO 97 | UINT8 | RO | 0x04 (4dec) |
1660:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1660:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7060 (AI Outputs Ch.7), entry 0x04 (Tare)) | UINT32 | RO | 0x7060:04, 1 |
1660:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7060 (AI Outputs Ch.7), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7060:05, 1 |
1660:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1670 AI RxPDO-Map Control Ch.8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1670:0 | AI RxPDO-Map Control Ch.8 | PDO Mapping RxPDO 113 | UINT8 | RO | 0x04 (4dec) |
1670:01 | SubIndex 001 | 1. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1670:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7070 (AI Outputs Ch.8), entry 0x04 (Tare)) | UINT32 | RO | 0x7070:04, 1 |
1670:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7070 (AI Outputs Ch.8), entry 0x05 (Peak Hold Reset)) | UINT32 | RO | 0x7070:05, 1 |
1670:04 | SubIndex 004 | 4. PDO Mapping entry (11 bits align) | UINT32 | RO | 0x0000:00, 11 |
Index 1800 AI TxPDO-Par Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1800:0 | AI TxPDO-Par Standard (INT16) Ch.1 | PDO parameter TxPDO 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 | OCTET-STRING[6] | RO | 01 1A 02 1A 03 1A |
Index 1801 AI TxPDO-Par Compact (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1801:0 | AI TxPDO-Par Compact (INT16) Ch.1 | PDO Parameter TxPDO 2 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[6] | RO | 00 1A 02 1A 03 1A |
Index 1802 AI TxPDO-Par Real 32 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1802:0 | AI TxPDO-Par Real32 Ch.1 | PDO Parameter TxPDO 3 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[6] | RO | 00 1A 01 1A 03 1A |
Index 1803 AI TxPDO-Par Compact Real 32 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1803:0 | AI TxPDO-Par Compact Real32 Ch.1 | PDO Parameter TxPDO 4 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[6] | RO | 00 1A 01 1A 02 1A |
Index 1810 AI TxPDO-Par Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1810:0 | AI TxPDO-Par Standard (INT16) Ch.2 | PDO Parameter TxPDO 17 | UINT8 | RO | 0x06 (6dec) |
1810:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 17 | OCTET-STRING[6] | RO | 11 1A 12 1A 13 1A |
Index 1811 AI TxPDO-Par Compact (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1811:0 | AI TxPDO-Par Compact (INT16) Ch.2 | PDO Parameter TxPDO 18 | UINT8 | RO | 0x06 (6dec) |
1811:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 18 | OCTET-STRING[6] | RO | 10 1A 12 1A 13 1A |
Index 1812 AI TxPDO-Par Real 32 Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1812:0 | AI TxPDO-Par Real32 Ch.2 | PDO Parameter TxPDO 19 | UINT8 | RO | 0x06 (6dec) |
1812:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 19 | OCTET-STRING[6] | RO | 10 1A 11 1A 13 1A |
Index 1813 AI TxPDO-Par Compact Real 32 Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1813:0 | AI TxPDO-Par Compact Real32 Ch.2 | PDO Parameter TxPDO 20 | UINT8 | RO | 0x06 (6dec) |
1813:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 20 | OCTET-STRING[6] | RO | 10 1A 11 1A 12 1A |
Index 1820 AI TxPDO-Par Standard (INT16) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1820:0 | AI TxPDO-Par Standard (INT16) Ch.3 | PDO Parameter TxPDO 33 | UINT8 | RO | 0x06 (6dec) |
1820:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 33 | OCTET-STRING[6] | RO | 21 1A 22 1A 23 1A |
Index 1821 AI TxPDO-Par Compact (INT16) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1821:0 | AI TxPDO-Par Compact (INT16) Ch.3 | PDO Parameter TxPDO 34 | UINT8 | RO | 0x06 (6dec) |
1821:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 34 | OCTET-STRING[6] | RO | 20 1A 22 1A 23 1A |
Index 1822 AI TxPDO-Par Real 32 Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1822:0 | AI TxPDO-Par Real32 Ch.3 | PDO Parameter TxPDO 35 | UINT8 | RO | 0x06 (6dec) |
1822:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 35 | OCTET-STRING[6] | RO | 20 1A 21 1A 23 1A |
Index 1823 AI TxPDO-Par Compact Real 32 Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1823:0 | AI TxPDO-Par Compact Real32 Ch.3 | PDO Parameter TxPDO 36 | UINT8 | RO | 0x06 (6dec) |
1823:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 36 | OCTET-STRING[6] | RO | 20 1A 21 1A 22 1A |
Index 1830 AI TxPDO-Par Standard (INT16) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1830:0 | AI TxPDO-Par Standard (INT16) Ch.4 | PDO Parameter TxPDO 49 | UINT8 | RO | 0x06 (6dec) |
1830:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 49 | OCTET-STRING[6] | RO | 31 1A 32 1A 33 1A |
Index 1831 AI TxPDO-Par Compact (INT16) Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1831:0 | AI TxPDO-Par Compact (INT16) Ch.4 | PDO Parameter TxPDO 50 | UINT8 | RO | 0x06 (6dec) |
1831:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 50 | OCTET-STRING[6] | RO | 30 1A 32 1A 33 1A |
Index 1832 AI TxPDO-Par Real 32 Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1832:0 | AI TxPDO-Par Real32 Ch.4 | PDO Parameter TxPDO 51 | UINT8 | RO | 0x06 (6dec) |
1832:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 51 | OCTET-STRING[6] | RO | 30 1A 31 1A 33 1A |
Index 1833 AI TxPDO-Par Compact Real 32 Ch.4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1833:0 | AI TxPDO-Par Compact Real32 Ch.4 | PDO Parameter TxPDO 52 | UINT8 | RO | 0x06 (6dec) |
1833:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 52 | OCTET-STRING[6] | RO | 30 1A 31 1A 32 1A |
Index 1840 AI TxPDO-Par Standard (INT16) Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1840:0 | AI TxPDO-Par Standard (INT16) Ch.5 | PDO Parameter TxPDO 65 | UINT8 | RO | 0x06 (6dec) |
1840:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 65 | OCTET-STRING[6] | RO | 41 1A 42 1A 43 1A |
Index 1841 AI TxPDO-Par Compact (INT16) Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1841:0 | AI TxPDO-Par Compact (INT16) Ch.5 | PDO Parameter TxPDO 66 | UINT8 | RO | 0x06 (6dec) |
1841:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 66 | OCTET-STRING[6] | RO | 40 1A 42 1A 43 1A |
Index 1842 AI TxPDO-Par Real 32 Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1842:0 | AI TxPDO-Par Real32 Ch.5 | PDO Parameter TxPDO 67 | UINT8 | RO | 0x06 (6dec) |
1842:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 67 | OCTET-STRING[6] | RO | 40 1A 41 1A 43 1A |
Index 1843 AI TxPDO-Par Compact Real 32 Ch.5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1843:0 | AI TxPDO-Par Compact Real32 Ch.5 | PDO Parameter TxPDO 68 | UINT8 | RO | 0x06 (6dec) |
1843:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 68 | OCTET-STRING[6] | RO | 40 1A 41 1A 42 1A |
Index 1850 AI TxPDO-Par Standard (INT16) Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1850:0 | AI TxPDO-Par Standard (INT16) Ch.6 | PDO Parameter TxPDO 81 | UINT8 | RO | 0x06 (6dec) |
1850:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 81 | OCTET-STRING[6] | RO | 51 1A 52 1A 53 1A |
Index 1851 AI TxPDO-Par Compact (INT16) Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1851:0 | AI TxPDO-Par Compact (INT16) Ch.6 | PDO Parameter TxPDO 82 | UINT8 | RO | 0x06 (6dec) |
1851:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 82 | OCTET-STRING[6] | RO | 50 1A 52 1A 53 1A |
Index 1852 AI TxPDO-Par Real 32 Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1852:0 | AI TxPDO-Par Real32 Ch.6 | PDO Parameter TxPDO 83 | UINT8 | RO | 0x06 (6dec) |
1852:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 83 | OCTET-STRING[6] | RO | 50 1A 51 1A 53 1A |
Index 1853 AI TxPDO-Par Compact Real 32 Ch.6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1853:0 | AI TxPDO-Par Compact Real32 Ch.6 | PDO Parameter TxPDO 84 | UINT8 | RO | 0x06 (6dec) |
1853:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 84 | OCTET-STRING[6] | RO | 50 1A 51 1A 52 1A |
Index 1860 AI TxPDO-Par Standard (INT16) Ch.7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1860:0 | AI TxPDO-Par Standard (INT16) Ch.7 | PDO Parameter TxPDO 97 | UINT8 | RO | 0x06 (6dec) |
1860:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 97 | OCTET-STRING[6] | RO | 61 1A 62 1A 63 1A |
Index 1861 AI TxPDO-Par Compact (INT16) Ch.7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1861:0 | AI TxPDO-Par Compact (INT16) Ch.7 | PDO Parameter TxPDO 98 | UINT8 | RO | 0x06 (6dec) |
1861:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 98 | OCTET-STRING[6] | RO | 60 1A 62 1A 63 1A |
Index 1862 AI TxPDO-Par Real 32 Ch.7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1862:0 | AI TxPDO-Par Real32 Ch.7 | PDO Parameter TxPDO 99 | UINT8 | RO | 0x06 (6dec) |
1862:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 99 | OCTET-STRING[6] | RO | 60 1A 61 1A 63 1A |
Index 1863 AI TxPDO-Par Compact Real 32 Ch.7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1863:0 | AI TxPDO-Par Compact Real32 Ch.7 | PDO Parameter TxPDO 100 | UINT8 | RO | 0x06 (6dec) |
1863:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 100 | OCTET-STRING[6] | RO | 60 1A 61 1A 62 1A |
Index 1870 AI TxPDO-Par Standard (INT16) Ch.8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1870:0 | AI TxPDO-Par Standard (INT16) Ch.8 | PDO Parameter TxPDO 113 | UINT8 | RO | 0x06 (6dec) |
1870:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 113 | OCTET-STRING[6] | RO | 71 1A 72 1A 73 1A |
Index 1871 AI TxPDO-Par Compact (INT16) Ch.8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1871:0 | AI TxPDO-Par Compact (INT16) Ch.8 | PDO Parameter TxPDO 114 | UINT8 | RO | 0x06 (6dec) |
1871:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 114 | OCTET-STRING[6] | RO | 70 1A 72 1A 73 1A |
Index 1872 AI TxPDO-Par Real 32 Ch.8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1872:0 | AI TxPDO-Par Real32 Ch.8 | PDO Parameter TxPDO 115 | UINT8 | RO | 0x06 (6dec) |
1872:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 115 | OCTET-STRING[6] | RO | 70 1A 71 1A 73 1A |
Index 1873 AI TxPDO-Par Compact Real 32 Ch.8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1873:0 | AI TxPDO-Par Compact Real32 Ch.8 | PDO Parameter TxPDO 116 | UINT8 | RO | 0x06 (6dec) |
1873:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 116 | OCTET-STRING[6] | RO | 70 1A 71 1A 72 1A |
Index 1A00 AI TxPDO-Map Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A00:0 | AI TxPDO-Map Standard (INT16) Ch.1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x0B (11dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A00:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A00:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A00:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A01 AI TxPDO-Map Compact (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | AI TxPDO-Map Compact (INT16) Ch.1 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x11 (Value)) | UINT32 | RO | 0x6000:11, 16 |
Index 1A02 AI TxPDO-Map Real 32 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A02:0 | AI TxPDO-Map Real32 Ch. 1 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x0B (11dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x01 (Underrange)) | UINT32 | RO | 0x6000:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x02 (Overrange)) | UINT32 | RO | 0x6000:02, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6000:03, 2 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6000:05, 2 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6000:0C, 1 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6000:0F, 1 |
1A02:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A02:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A03 AI TxPDO-Map Compact Real 32 Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A03:0 | AI TxPDO-Map Compact Real32 Ch. 1 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6000:13, 32 |
Index 1A04 AI TxPDO-Map Cycle Counter Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A04:0 | AI TxPDO-Map Cycle Counter Ch. 1 | PDO Mapping TxPDO 5 | UINT8 | RO | 0x01 (1dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (AI Inputs Ch. 1), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6000:14, 16 |
Index 1A10 AI TxPDO-Map Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A10:0 | AI TxPDO-Map Standard (INT16) Ch.2 | PDO Mapping TxPDO 17 | UINT8 | RO | 0x0B (11dec) |
1A10:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A10:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A10:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A10:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A10:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A10:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A10:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A10:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A10:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A10:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A10:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A11 AI TxPDO-Map Compact (INT16) 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A11:0 | AI TxPDO-Map Compact (INT16) Ch.2 | PDO Mapping TxPDO 18 | UINT8 | RO | 0x01 (1dec) |
1A11:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x11 (Value)) | UINT32 | RO | 0x6010:11, 16 |
Index 1A12 AI TxPDO-Map Real 32 Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A12:0 | AI TxPDO-Map Real32 Ch. 2 | PDO Mapping TxPDO 19 | UINT8 | RO | 0x0B (11dec) |
1A12:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x01 (Underrange)) | UINT32 | RO | 0x6010:01, 1 |
1A12:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x02 (Overrange)) | UINT32 | RO | 0x6010:02, 1 |
1A12:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6010:03, 2 |
1A12:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6010:05, 2 |
1A12:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A12:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A12:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6010:0C, 1 |
1A12:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A12:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6010:0F, 1 |
1A12:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A12:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A13 AI TxPDO-Map Compact Real 32 Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A13:0 | AI TxPDO-Map Compact Real32 Ch. 2 | PDO Mapping TxPDO 20 | UINT8 | RO | 0x01 (1dec) |
1A13:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6010:13, 32 |
Index 1A14 AI TxPDO-Map Cycle Counter Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A14:0 | AI TxPDO-Map Cycle Counter Ch. 2 | PDO Mapping TxPDO 21 | UINT8 | RO | 0x01 (1dec) |
1A14:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (AI Inputs Ch. 2), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6010:14, 16 |
Index 1A20 AI TxPDO-Map Standard (INT16) Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | AI TxPDO-Map Standard (INT16) Ch. 3 | PDO Mapping TxPDO 33 | UINT8 | RO | 0x0B (11dec) |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x01 (Underrange)) | UINT32 | RO | 0x6020:01, 1 |
1A20:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x02 (Overrange)) | UINT32 | RO | 0x6020:02, 1 |
1A20:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6020:03, 2 |
1A20:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6020:05, 2 |
1A20:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A20:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A20:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6020:0C, 1 |
1A20:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A20:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6020:0F, 1 |
1A20:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A20:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x11 (Value)) | UINT32 | RO | 0x6020:11, 16 |
Index 1A21 AI TxPDO-Map Compact (INT16) Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A21:0 | AI TxPDO-Map Compact (INT16) Ch. 3 | PDO Mapping TxPDO 34 | UINT8 | RO | 0x01 (1dec) |
1A21:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x11 (Value)) | UINT32 | RO | 0x6020:11, 16 |
Index 1A22 AI TxPDO-Map Real 32 Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A22:0 | AI TxPDO-Map Real32 Ch. 3 | PDO Mapping TxPDO 35 | UINT8 | RO | 0x0B (11dec) |
1A22:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x01 (Underrange)) | UINT32 | RO | 0x6020:01, 1 |
1A22:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x02 (Overrange)) | UINT32 | RO | 0x6020:02, 1 |
1A22:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6020:03, 2 |
1A22:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6020:05, 2 |
1A22:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A22:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A22:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6020:0C, 1 |
1A22:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A22:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6020:0F, 1 |
1A22:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A22:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6020:13, 32 |
Index 1A23 AI TxPDO-Map Compact Real 32 Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A23:0 | AI TxPDO-Map Compact Real32 Ch. 3 | PDO Mapping TxPDO 36 | UINT8 | RO | 0x01 (1dec) |
1A23:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6020:13, 32 |
Index 1A24 AI TxPDO-Map Cycle Counter Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A24:0 | AI TxPDO-Map Cycle Counter Ch. 3 | PDO Mapping TxPDO 37 | UINT8 | RO | 0x01 (1dec) |
1A24:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6020 (AI Inputs Ch. 3), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6020:14, 16 |
Index 1A30 AI TxPDO-Map Standard (INT16) Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A30:0 | AI TxPDO-Map Standard (INT16) Ch. 4 | PDO Mapping TxPDO 49 | UINT8 | RO | 0x0B (11dec) |
1A30:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x01 (Underrange)) | UINT32 | RO | 0x6030:01, 1 |
1A30:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x02 (Overrange)) | UINT32 | RO | 0x6030:02, 1 |
1A30:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6030:03, 2 |
1A30:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6030:05, 2 |
1A30:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A30:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A30:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6030:0C, 1 |
1A30:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A30:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6030:0F, 1 |
1A30:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A30:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x11 (Value)) | UINT32 | RO | 0x6030:11, 16 |
Index 1A31 AI TxPDO-Map Compact (INT16) Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A31:0 | AI TxPDO-Map Compact (INT16) Ch. 4 | PDO Mapping TxPDO 50 | UINT8 | RO | 0x01 (1dec) |
1A31:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x11 (Value)) | UINT32 | RO | 0x6030:11, 16 |
Index 1A32 AI TxPDO-Map Real 32 Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A32:0 | AI TxPDO-Map Real32 Ch. 4 | PDO Mapping TxPDO 51 | UINT8 | RO | 0x0B (11dec) |
1A32:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x01 (Underrange)) | UINT32 | RO | 0x6030:01, 1 |
1A32:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x02 (Overrange)) | UINT32 | RO | 0x6030:02, 1 |
1A32:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6030:03, 2 |
1A32:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6030:05, 2 |
1A32:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A32:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A32:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6030:0C, 1 |
1A32:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A32:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6030:0F, 1 |
1A32:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A32:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6030:13, 32 |
Index 1A33 AI TxPDO-Map Compact Real 32 Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A33:0 | AI TxPDO-Map Compact Real32 Ch. 4 | PDO Mapping TxPDO 52 | UINT8 | RO | 0x01 (1dec) |
1A33:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6030:13, 32 |
Index 1A34 AI TxPDO-Map Cycle Counter Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A34:0 | AI TxPDO-Map Cycle Counter Ch. 4 | PDO Mapping TxPDO 53 | UINT8 | RO | 0x01 (1dec) |
1A34:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6030 (AI Inputs Ch. 4), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6030:14, 16 |
Index 1A40 AI TxPDO-Map Standard (INT16) Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A40:0 | AI TxPDO-Map Standard (INT16) Ch. 5 | PDO Mapping TxPDO 65 | UINT8 | RO | 0x0B (11dec) |
1A40:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x01 (Underrange)) | UINT32 | RO | 0x6040:01, 1 |
1A40:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x02 (Overrange)) | UINT32 | RO | 0x6040:02, 1 |
1A40:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6040:03, 2 |
1A40:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6040:05, 2 |
1A40:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x07 (Error)) | UINT32 | RO | 0x6040:07, 1 |
1A40:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A40:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6040:0C, 1 |
1A40:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A40:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6040:0F, 1 |
1A40:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6040:10, 1 |
1A40:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x11 (Value)) | UINT32 | RO | 0x6040:11, 16 |
Index 1A41 AI TxPDO-Map Compact (INT16) Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A41:0 | AI TxPDO-Map Compact (INT16) Ch. 5 | PDO Mapping TxPDO 66 | UINT8 | RO | 0x01 (1dec) |
1A41:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x11 (Value)) | UINT32 | RO | 0x6040:11, 16 |
Index 1A42 AI TxPDO-Map Real 32 Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A42:0 | AI TxPDO-Map Real32 Ch. 5 | PDO Mapping TxPDO 67 | UINT8 | RO | 0x0B (11dec) |
1A42:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x01 (Underrange)) | UINT32 | RO | 0x6040:01, 1 |
1A42:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x02 (Overrange)) | UINT32 | RO | 0x6040:02, 1 |
1A42:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6040:03, 2 |
1A42:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6040:05, 2 |
1A42:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x07 (Error)) | UINT32 | RO | 0x6040:07, 1 |
1A42:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A42:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6040:0C, 1 |
1A42:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A42:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6040:0F, 1 |
1A42:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6040:10, 1 |
1A42:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6040:13, 32 |
Index 1A43 AI TxPDO-Map Compact Real 32 Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A43:0 | AI TxPDO-Map Compact Real32 Ch. 5 | PDO Mapping TxPDO 68 | UINT8 | RO | 0x01 (1dec) |
1A43:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6040:13, 32 |
Index 1A44 AI TxPDO-Map Cycle Counter Ch. 5
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A44:0 | AI TxPDO-Map Cycle Counter Ch. 5 | PDO Mapping TxPDO 69 | UINT8 | RO | 0x01 (1dec) |
1A44:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6040 (AI Inputs Ch. 5), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6040:14, 16 |
Index 1A50 AI TxPDO-Map Standard (INT16) Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A50:0 | AI TxPDO-Map Standard (INT16) Ch. 6 | PDO Mapping TxPDO 81 | UINT8 | RO | 0x0B (11dec) |
1A50:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x01 (Underrange)) | UINT32 | RO | 0x6050:01, 1 |
1A50:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x02 (Overrange)) | UINT32 | RO | 0x6050:02, 1 |
1A50:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6050:03, 2 |
1A50:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6050:05, 2 |
1A50:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x07 (Error)) | UINT32 | RO | 0x6050:07, 1 |
1A50:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A50:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6050:0C, 1 |
1A50:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A50:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6050:0F, 1 |
1A50:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6050:10, 1 |
1A50:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x11 (Value)) | UINT32 | RO | 0x6050:11, 16 |
Index 1A51 AI TxPDO-Map Compact (INT16) Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A51:0 | AI TxPDO-Map Compact (INT16) Ch. 6 | PDO Mapping TxPDO 82 | UINT8 | RO | 0x01 (1dec) |
1A51:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x11 (Value)) | UINT32 | RO | 0x6050:11, 16 |
Index 1A52 AI TxPDO-Map Real 32 Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A52:0 | AI TxPDO-Map Real32 Ch. 6 | PDO Mapping TxPDO 83 | UINT8 | RO | 0x0B (11dec) |
1A52:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x01 (Underrange)) | UINT32 | RO | 0x6050:01, 1 |
1A52:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x02 (Overrange)) | UINT32 | RO | 0x6050:02, 1 |
1A52:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6050:03, 2 |
1A52:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6050:05, 2 |
1A52:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x07 (Error)) | UINT32 | RO | 0x6050:07, 1 |
1A52:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A52:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6050:0C, 1 |
1A52:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A52:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6050:0F, 1 |
1A52:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6050:10, 1 |
1A52:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6050:13, 32 |
Index 1A53 AI TxPDO-Map Compact Real 32 Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A53:0 | AI TxPDO-Map Compact Real32 Ch. 6 | PDO Mapping TxPDO 84 | UINT8 | RO | 0x01 (1dec) |
1A53:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6050:13, 32 |
Index 1A54 AI TxPDO-Map Cycle Counter Ch. 6
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A54:0 | AI TxPDO-Map Cycle Counter Ch. 6 | PDO Mapping TxPDO 85 | UINT8 | RO | 0x01 (1dec) |
1A54:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6050 (AI Inputs Ch. 6), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6050:14, 16 |
Index 1A60 AI TxPDO-Map Standard (INT16) Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A60:0 | AI TxPDO-Map Standard (INT16) Ch. 7 | PDO Mapping TxPDO 97 | UINT8 | RO | 0x0B (11dec) |
1A60:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x01 (Underrange)) | UINT32 | RO | 0x6060:01, 1 |
1A60:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x02 (Overrange)) | UINT32 | RO | 0x6060:02, 1 |
1A60:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6060:03, 2 |
1A60:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6060:05, 2 |
1A60:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x07 (Error)) | UINT32 | RO | 0x6060:07, 1 |
1A60:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A60:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6060:0C, 1 |
1A60:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A60:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6060:0F, 1 |
1A60:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6060:10, 1 |
1A60:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x11 (Value)) | UINT32 | RO | 0x6060:11, 16 |
Index 1A61 AI TxPDO-Map Compact (INT16) Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A61:0 | AI TxPDO-Map Compact (INT16) Ch. 7 | PDO Mapping TxPDO 98 | UINT8 | RO | 0x01 (1dec) |
1A61:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x11 (Value)) | UINT32 | RO | 0x6060:11, 16 |
Index 1A62 AI TxPDO-Map Real 32 Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A62:0 | AI TxPDO-Map Real32 Ch. 7 | PDO Mapping TxPDO 99 | UINT8 | RO | 0x0B (11dec) |
1A62:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x01 (Underrange)) | UINT32 | RO | 0x6060:01, 1 |
1A62:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x02 (Overrange)) | UINT32 | RO | 0x6060:02, 1 |
1A62:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6060:03, 2 |
1A62:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6060:05, 2 |
1A62:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x07 (Error)) | UINT32 | RO | 0x6060:07, 1 |
1A62:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A62:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6060:0C, 1 |
1A62:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A62:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6060:0F, 1 |
1A62:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6060:10, 1 |
1A62:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6060:13, 32 |
Index 1A63 AI TxPDO-Map Compact Real 32 Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A63:0 | AI TxPDO-Map Compact Real32 Ch. 7 | PDO Mapping TxPDO 100 | UINT8 | RO | 0x01 (1dec) |
1A63:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6060:13, 32 |
Index 1A64 AI TxPDO-Map Cycle Counter Ch. 7
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A64:0 | AI TxPDO-Map Cycle Counter Ch. 7 | PDO Mapping TxPDO 101 | UINT8 | RO | 0x01 (1dec) |
1A64:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6060 (AI Inputs Ch. 7), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6060:14, 16 |
Index 1A70 AI TxPDO-Map Standard (INT16) Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A70:0 | AI TxPDO-Map Standard (INT16) Ch. 8 | PDO Mapping TxPDO 113 | UINT8 | RO | 0x0B (11dec) |
1A70:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x01 (Underrange)) | UINT32 | RO | 0x6070:01, 1 |
1A70:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x02 (Overrange)) | UINT32 | RO | 0x6070:02, 1 |
1A70:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6070:03, 2 |
1A70:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6070:05, 2 |
1A70:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x07 (Error)) | UINT32 | RO | 0x6070:07, 1 |
1A70:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A70:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6070:0C, 1 |
1A70:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A70:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6070:0F, 1 |
1A70:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6070:10, 1 |
1A70:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x11 (Value)) | UINT32 | RO | 0x6070:11, 16 |
Index 1A71 AI TxPDO-Map Compact (INT16) Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A71:0 | AI TxPDO-Map Compact (INT16) Ch. 8 | PDO Mapping TxPDO 114 | UINT8 | RO | 0x01 (1dec) |
1A71:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x11 (Value)) | UINT32 | RO | 0x6070:11, 16 |
Index 1A72 AI TxPDO-Map Real 32 Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A72:0 | AI TxPDO-Map Real32 Ch. 8 | PDO Mapping TxPDO 35 | UINT8 | RO | 0x0B (11dec) |
1A72:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x01 (Underrange)) | UINT32 | RO | 0x6070:01, 1 |
1A72:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x02 (Overrange)) | UINT32 | RO | 0x6070:02, 1 |
1A72:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x03 (Limit 1)) | UINT32 | RO | 0x6070:03, 2 |
1A72:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x05 (Limit 2)) | UINT32 | RO | 0x6070:05, 2 |
1A72:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x07 (Error)) | UINT32 | RO | 0x6070:07, 1 |
1A72:06 | SubIndex 006 | 6. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A72:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x0C (Tare Active)) | UINT32 | RO | 0x6070:0C, 1 |
1A72:08 | SubIndex 008 | 8. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A72:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x0F (TxPDO State)) | UINT32 | RO | 0x6070:0F, 1 |
1A72:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6070:10, 1 |
1A72:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6070:13, 32 |
Index 1A73 AI TxPDO-Map Compact Real 32 Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A73:0 | AI TxPDO-Map Compact Real32 Ch. 8 | PDO Mapping TxPDO 116 | UINT8 | RO | 0x01 (1dec) |
1A73:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x6070:13, 32 |
Index 1A74 AI TxPDO-Map Cycle Counter Ch. 8
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A74:0 | AI TxPDO-Map Cycle Counter Ch. 8 | PDO Mapping TxPDO 117 | UINT8 | RO | 0x01 (1dec) |
1A74:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6070 (AI Inputs Ch. 8), entry 0x14 (Input Cycle Counter)) | UINT32 | RO | 0x6070:14, 16 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:05 | SubIndex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:06 | SubIndex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:07 | SubIndex 007 | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:08 | SubIndex 008 | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x08 (8dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A12 (6674dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A22 (6690dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A32 (6706dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A42 (6722dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A52 (6738dec) |
1C13:07 | Subindex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A62 (6754dec) |
1C13:08 | Subindex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A72 (6770dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0001 (1dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 Event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 Event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 Event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time |
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 Event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0001 (1dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x0000C350 (50000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 Event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
Code word (currently reserved) |
UINT32 |
RW |
0x00000000 (0dec) |
Index F009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection user calibration | UINT32 | RW | 0x00000000 (0dec) |