Configuration data
Index 80n0 AI settings Ch. (n+1), (for n = 0 (Ch.1) … n =7 (Ch.8))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80n0:0 | AI Settings | Max. subindex | UINT8 | RO | 0x18 (24dec) |
80n0:01 | User scaling is enabled. (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) | |
80n0:02 | 0: Signed 1: Unsigned presentation 2: Absolute MSB sign | BIT3 | RW | 0x00 (0dec) | |
80n0:06 | Enable filter 1 | BOOLEAN | RW | 0x01 (1dec) | |
80n0:07 | Enable Limit 1 | BOOLEAN | RW | 0x00 (0dec) | |
80n0:08 | Enable Limit 2 | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0A | Enable user calibration (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) | |
80n0:0B | Enable vendor calibration (see data stream flow chart) | BOOLEAN | RW | 0x01 (1dec) | |
80n0:0E | Swap limit bits | BOOLEAN | RW | 0x00 (0dec) | |
80n0:11 | User scale offset | INT16 | RW | 0x0000 (0dec) | |
80n0:12 | User scale gain. | INT32 | RW | 0x00010000 (65536dec) | |
80n0:13 | First limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:14 | Second limit value for setting the status bits | INT16 | RW | 0x0000 (0dec) | |
80n0:15 | This object determines the digital filter settings if it is enabled via “Enable filter” (index 0x8000:06). 0: 50 Hz FIR | UINT16 | RW | 0x0000 (0dec) | |
80n0:17 | User calibration offset | INT16 | RW | 0x0000 (0dec) | |
80n0:18 | User calibration gain | UINT16 | RW | 0x7FFF (32767dec) |
Index 80nC AI User Calibration Data Ch.(n+1), (for n = 0 (Ch.1) … n = 7 (Ch.8))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nC:0 | AI User Calibration Data | Max. subindex | UINT8 | RO | 0x0D (13dec) |
80nC:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
80nC:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
80nC:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
80nC:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
80nC:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
80nC:0D | S1n | Real32 coefficient S1n | REAL32 | RW | 0x00000000 (0dec) |
Index 80nD AI Advanced Settings Ch.(n+1), (for n = 0 (Ch.1) … n = 7 (Ch.8))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nD:0 | AI Advanced Settings | Max. subindex | UINT8 | RO | 0x2A (42dec) |
80nD:11 | Values: 0: None | UINT16 | RW | 0x0004 (4dec) | |
80nD:12 | Values: 0: Extended Range | UINT16 | RW | 0x0000 (0dec) | |
80nD:17 | Low Range limit value | INT32 | RW | 0xFFFF8000 (-32768dec) | |
80nD:018 | High Range limit value | INT32 | RW | 0x00007FFF (32767dec) | |
80nD:1A | Values: 0: Off | UINT16 | RW | 0x0000 (0dec) | |
80nD:1C | User Scale Offset (Real32) | User Scale Offset in Real32 format | REAL32 | RW | 0x00000000 (0.0) |
80nD:1D | User Scale Gain (Real32) | User Scale Gain in Real32 format | REAL32 | RW | 0x3F800000 (1.0) |
80nD:27 | Limit value Low Range (Real32) | REAL32 | RW | 0xC04E2891 (-3.221226) | |
80nD:28 | High Range limit value (Real32) | REAL32 | RW | 0x404E2891 (3.221226) | |
80nD:29 | Limit value Limit 1 | REAL32 | RW | 0x00000000 (0.0) | |
80nD:2A | Limit value Limit 2 | REAL32 | RW | 0x00000000 (0.0) |
Index 80nF AI Vendor Calibration Data Ch.(n+1), (for n = 0 (Ch.1) … n = 7 (Ch.8))
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80nF:0 | AI Vendor Calibration Data | Max. subindex | UINT8 | RO | 0x0D (13dec) |
80nF:01 | 4 bytes of free memory space; | OCTET-STRING[4] | RW | {0} | |
80nF:03 | S0 | Real32 coefficient S0 | REAL32 | RW | 0x00000000 (0dec) |
80nF:04 | S1 | Real32 coefficient S1 | REAL32 | RW | 0x00000000 (0dec) |
80nF:05 | S2 | Real32 coefficient S2 | REAL32 | RW | 0x00000000 (0dec) |
80nF:06 | S3 | Real32 coefficient S3 | REAL32 | RW | 0x00000000 (0dec) |
80nF:0D | S1n | Real32 coefficient S1n | REAL32 | RW | 0x00000000 (0dec) |