Filter 1 (low-pass)
A digital filter with predefined properties is available in the analog channel. Depending on the setting, it can take on the characteristics of a filter with finite impulse response (FIR filter) or with infinite impulse response (IIR filter).
The filter properties of all input channels are set via the 1st channel, the filter settings of the other input channels have no function.
This filter still works on the integer values and is therefore independent of the interface.
In CoE 0x90n0:1B Sampling-Rate the current conversion rate is displayed in [Hz], depending on the filter setting

Parameter:
- Filter activation: CoE Index 0x80n0:06
The filter is enabled by default in this analog channel, see below for properties. Channel properties with disabled filter:
Conversion time | Sampling rate |
---|---|
2 ms | 500 sps |
- Filter type: CoE Index 0x80n0:15
The available options are:
Filter type | Name |
---|---|
FIR | 50 Hz FIR |
FIR | 60 Hz FIR |
IIR | IIR 1 |
IIR | IIR 2 |
IIR | IIR 3 |
IIR | IIR 4 |
IIR | IIR 5 |
IIR | IIR 6 |
IIR | IIR 7 |
IIR | IIR 8 |
- FIR filter
The filter works as a notch filter, realized by corresponding averaging. A 50 Hz and a 60 Hz filter are available. Notch filter means that the filter has zeros (notches) in the frequency response at the filter frequency and multiples thereof, i.e. it attenuates the amplitude at these frequencies. The FIR filter operates as a non-recursive filter.

Filter data FIR:
Filter | Attenuation | Cut-off frequency (-3 dB) | Conversion time | Sampling rate |
---|---|---|---|---|
50 Hz FIR | >50 dB | 22 Hz | 2 ms | 500 sps |
60 Hz FIR | >45 dB | 26 Hz | 2 ms | 500 sps |
- IIR filter
- The filter with IIR characteristic is a time-discrete, linear, time-invariant 1st order low-pass filter (-20 dB/decade), which can be set in 8 levels, i.e. cut-off frequencies (level 1 = weak recursive filter, up to level 8 = strong recursive filter) The IIR can be understood to be a sliding average value calculation after a low-pass filter.
IIR filter | Cut-off frequency (-3 dB) |
---|---|
IIR 1 | 1 kHz |
IIR 2 | 500 Hz |
IIR 3 | 285 Hz |
IIR 4 | 142 Hz |
IIR 5 | 66 Hz |
IIR 6 | 33 Hz |
IIR 7 | 17 Hz |
IIR 8 | 8.2 Hz |