Input data

Index 60n1 DIG Diag Inputs

(n=0 for Ch.1…n=9 for Ch.10; n=A for Ch.11…n=F for Ch.16)

Index (hex)

Name

Meaning

Data type

Flags

Default value

60n1:0

DIG Diag Inputs Ch.n

Maximum subindex

UINT8

RO

0x04 (4dec)

60n1:01

Overtemperature

The overtemperature bit is set if the max. permissible temperature of the channel is exceeded.

BOOLEAN

RO

0x00 (0dec)

60n1:02

Open Load

Wire break detection
The Open Load bit is set if the channel is switched on and the load current is ≤ typically 0.2 mA.

BOOLEAN

RO

0x00 (0dec)

60n1:03

Overcurrent

Overcurrent and short-circuit detection
The overcurrent bit is set if an overload is detected when the channel is switched on.
No overload can be detected if the channel is switched off (e.g. thermal switch-off).

Short-circuit current detection: typ. 1 A

BOOLEAN

RO

0x00 (0dec)

60n1:04

Short Circuit to  24V

The Short Circuit to 24V bit is set if voltage is present when the channel is switched off.

BOOLEAN

RO

0x00 (0dec)

Index F600 DIG Inputs Device

Index (hex)

Name

Meaning

Data type

Flags

Default value

F600:0

DIG Inputs Device

Maximum subindex

UINT8

RO

0x14 (20dec)

F600:11

Common Fault

The Common Fault bit is set if an error occurs on one or more channels of the terminal.

BOOLEAN

RO

0x00 (0dec)

F600:12

Overtemperature Device

The Overtemperature Device bit is set if the max. permissible device temperature is exceeded.
The overloaded channels are switched off until the device temperature cools down below the lower limit value again.

BOOLEAN

RO

0x00 (0dec)

F600:13

Undervoltage

The Undervoltage bit is set if the terminal supply voltage falls below typically 17 V.

BOOLEAN

RO

0x00 (0dec)

F600:14

Missing Voltage

The Missing Voltage bit is set if the supply voltage is lower than typically 14 V.

BOOLEAN

RO

0x00 (0dec)