Diagnostics in the CoE

The EL2596 has internal diagnostics. Warnings and errors are also displayed by the LEDs. The diagnostics can be viewed in the CoE objects under 0xA000 “DOX Diag data Ch. 1”.

Diagnostics in the CoE 1:Fig.230: Diagnostics in the CoE object 0xA000

The warning and error levels for the supply and output voltages can be adjusted in the CoE objects 0x8000:11 – 0x8000:16.

In case of an error, bit 0 “Ready to activate” in the “DOX Status” goes to 0. The LED output can then no longer be set. An error must be rectified and reset via a rising edge on the “Reset” bit in the “DOX Control”. In case of a reset, the “Enable” and “Output” bits under “DOX Control” must be deactivated.

Object

Name

Description

Correction

A000:01

Saturated

Target voltage cannot be reached

Increase Uin or reduce set current

A000:02

Over temperature

Warning at internal temperature of 80 °C

Error at internal temperature of 100 °C

EL2596 must cool down

A000:04

Under voltage (Supply)

Under voltage supply

Increase Uin

A000:05

Over voltage (Supply)

Over voltage supply

Reduce Uin

A000:06

Short circuit

Short circuit has occurred

Check whether the load is connected correctly and is functional. (not detected during voltage control)

A000:07

Open load

Wire breakage detected

Check whether the load is connected correctly and is functional. (not detected during voltage control)

A000:09

Misc error

Internal hardware error

 

A000:0B

Over voltage (Output)

Overvoltage on the digital output

Reduce output voltage