Technical data
Device functions | EL2596 | EL2596-0010 |
|---|---|---|
Application recommendation | Standard terminal for the vision application on lighting up to 24 V DC | Standard terminal for the vision application on lighting up to 48 V DC |
Connection technology | 2-wire | |
Number of outputs | 1 | |
Input voltage UIN | 24 VDC (-15 %/+20 %) Use only a regulated power supply unit for the supply of power | 48 VDC (-15 %/+20 %) Use only a regulated power supply unit for the supply of power |
Load type | LED (ohmic), potential-free | |
Special features | Operation modes: Constant voltage, constant current, PWM; extensive real-time diagnostics; voltage divider connection option, TriggerOut; LED continuous operation possible, operation of a multi-color Common Anode LED | |
LED output | EL2596 | EL2596-0010 |
|---|---|---|
Output voltage UOUT | Continuous light: 0 ... (UIN - 0.5 V) Pulsed mode (0 ... 2 A): 0 ... (UIN – 2 V) Pulsed mode (3 A*): 0 ... (UIN – 3 V) *linear behavior of the maximum output voltage between 2 A and 3 A | |
Output current IOUT | In pulse mode: 0 mA ... 3 A (depending on output voltage and duty cycle) In continuous light mode: 0 mA …1.2 A For EL2596-0010 only for operation with fan (ZB8610). | |
Output power POut | max. 14.4 W | |
Control accuracy of output current IOUT | < ±3 mA in Current Control and Current Control PWM mode corresponds to < ±0.1% of the output end value 3 A | |
Pulse duration at the LED output | > 25 µs .. 10 s (lower values on request) | |
Switching times | TON: < 1 µs typ., TOFF: < 1 µs typ. | |
Trigger input (from camera) | EL2596 | EL2596-0010 |
|---|---|---|
Number | 1 | |
Type | Electrically isolated, | |
Maximum input frequency at the trigger input | 20 kHz | |
Input filter of trigger input | 5 µs | |
Blind time of the trigger input | 0 µs (< FW04) or 20 µs…65535 µs (from FW04) | |
Trigger output (to the camera) | EL2596 | EL2596-0010 |
|---|---|---|
Number | 1 | |
Type | Electrically isolated, | |
Pulse duration at trigger output | 25 µs ... 10 s | |
Pulse delay in relation to the trigger input | 2 µs … 10 s | |
Supply and potentials | EL2596 | EL2596-0010 |
|---|---|---|
Power supply for the electronics | via the E-bus | |
Current consumption via E-bus | typ. 240 mA | typ. 265 mA |
Electrical isolation | 500 V (E-bus/field voltage) | |
Current consumption power contacts | - (Power contacts are only passed through) | |
Communication | EL2596 | EL2596-0010 |
|---|---|---|
Configuration | via TwinCAT System Manager | |
Distributed clocks | yes | |
Accuracy Distributed Clocks | << 1 µs | |
min. cycle time in distributed clocks mode | 200 µs | |
Environmental conditions | EL2596 | EL2596-0010 |
|---|---|---|
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative air humidity | 95 %, no condensation | |
General data | EL2596 | EL2596-0010 |
|---|---|---|
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
Weight | approx. 57 g | |
Mounting | on 35 mm mounting rail according to EN 60715 | |
Installation position | ||
Standards and approvals | EL2596 | EL2596-0010 |
|---|---|---|
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Approvals/markings*) | CE, EAC, UKCA | |
*) Real applicable approvals/markings see type plate on the side (product marking).