Profile-specific objects
Index 6000 DOX Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | DOX Inputs Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
6000:01 | Ready to activate | Driver stage is ready for activation | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Output active | Output is activated | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Warning | a warning has occurred (see index App0) | BOOLEAN | RO | 0x00 (0dec) |
6000:08 | Error | An error has occurred (see index App0) | BOOLEAN | RO | 0x00 (0dec) |
6000:0C | Digital input | Digital input | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | Toggle bit | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Info data 1 | Synchronous information (selection via subindex 0x8001:11) | UINT16 | RO | 0x0000 (0dec) |
6000:12 | Info data 2 | Synchronous information (selection via subindex 0x8001:19) | UINT16 | RO | 0x0000 (0dec) |
Index 7000 DOX Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | DOX Outputs Ch.1 | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
7000:02 | Output | activates the output stage | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Input trigger enable | activates the trigger function of the digital input | BOOLEAN | RO | 0x00 (0dec) |
7000:08 | Reset | all errors that may have occurred are reset by setting this bit (rising edge) | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Output current | variable specification of the output current (unit: 1 mA) | UINT16 | RO | 0x0000 (0dec) |
7000:12 | Impulse length | variable specification of the output pulse (unit: 1 µs) | UINT32 | RO | 0x00000000 (0dec) |
7000:13 | Trigger delay | variable specification of the delay of the trigger input (unit: 1 µs) | UINT32 | RO | 0x00000000 (0dec) |
Index 8000 DOX Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | DOX Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x14 (20dec) |
8000:02 | Hold current | Nominal current (unit: 1 mA) | UINT16 | RW | 0x01F4 (500dec) |
8000:03 | Supply voltage | Nominal voltage (supply voltage) (unit: 0.01 V) | UINT16 | RW | 0x0960 (2400dec) |
8000:04 | Output voltage | Nominal output voltage (load voltage) (unit: 0.01 V) | UINT16 | RW | 0x03E8 (1000dec) |
8000:09 | Pulse on time (max.) | maximum length of the output pulse (unit: 1 µs) | UINT32 | RW | 0x00000000 (0dec) |
8000:0A | Pulse off time (min.) | minimum length of the interpulse period (unit: 1 µs) | UINT32 | RW | 0x00000000 (0dec) |
8000:0B | Trigger delay (switch on) | Specification of the delay of the trigger input (unit: 1 µs) | UINT32 | RW | 0x00000000 (0dec) |
8000:11 | Warning level (supply voltage) | Warning threshold of the supply voltage (unit: 1%) | UINT8 | RW | 0x05 (5dec) |
8000:12 | Error level (supply voltage) | Error threshold of the supply voltage (unit: 1%) | UINT8 | RW | 0x14 (20dec) |
8000:13 | Warning level (output voltage) | Warning threshold of the output voltage (unit: 1%) | UINT8 | RW | 0x05 (5dec) |
8000:14 | Error level (output voltage) | Error threshold of the output voltage (unit: 1%) | UINT8 | RW | 0x14 (20dec) |
Index 8001 DOX Controller Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8001:0 | DOX Controller Settings Ch.1 | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
8001:01 | Kp factor (curr.) | Kp control factor of the current controller | UINT16 | RW | 0x03E8 (1000dec) |
8001:02 | Ki factor (curr.) | Ki control factor of the current controller | UINT16 | RW | 0x000A (10dec) |
8001:03 | Kd factor (curr.) | Kd control factor of the current controller | UINT16 | RW | 0x0000 (0dec) |
Index 8002 DOX Features Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
8002:0 | DOX Features Ch.1 | Max. Subindex | UINT8 | RO | 0x32 (50dec) | |
8002:04 | Enable emergency flash | Activation of the emergency flash routine | BOOLEAN | RW | 0x00 (0dec) | |
8002:05 | Enable automatic reset on error | automatic clearing of an error activated | BOOLEAN | RW | 0x01 (1dec) | |
8002:06 | Enable automatic saving of counter | automatic saving of the internal counters activated (operating hours, switching cycles) | BOOLEAN | RW | 0x01 (1dec) | |
8002:11 | Select info data 1 | Selection "Info data 1": | UINT8 | RW | 0x07 (7dec) | |
0 | Status word | |||||
7 | Output voltage | |||||
8 | Output current | |||||
101 | Internal temperature | |||||
104 | Supply voltage | |||||
105 | Supply current | |||||
8002:19 | Select info data 2 | Selection "Info data 2": | UINT8 | RW | 0x08 (8dec) | |
0 | Status word | |||||
7 | Output voltage | |||||
8 | Output current | |||||
101 | Internal temperature | |||||
104 | Supply voltage | |||||
105 | Supply current | |||||
8002:30 | Invert digital input | Activates the inversion of the digital input | BOOLEAN | RW | 0x00 (0dec) | |
8002:32 | Function for input | Function selection of the digital input: | BIT4 | RW | 0x00 (0dec) | |
0 | Normal Input | |||||
1 | Hardware enable | |||||
2 | Trigger Input | |||||
3 | Trigger Input (Watchdog disabled) |
Index 8003 DOX Flash timing Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8003:0 | DOX Flash timing Ch.1 | Max. Subindex | UINT8 | RO | 0x0C (12dec) |
8003:01 | ON-Time 1 | Length of the ON-Time 1 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:02 | OFF-Time 1 | Length of the OFF-Time 1 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:03 | ON-Time 2 | Length of the ON-Time 2 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:04 | OFF-Time 2 | Length of the OFF-Time 2 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:05 | ON-Time 3 | Length of the ON-Time 3 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:06 | OFF-Time 3 | Length of the OFF-Time 3 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:07 | ON-Time 4 | Length of the ON-Time 4 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:08 | OFF-Time 4 | Length of the OFF-Time 4 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:09 | ON-Time 5 | Length of the ON-Time 5 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:0A | OFF-Time 5 | Length of the OFF-Time 5 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:0B | ON-Time 6 | Length of the ON-Time 6 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
8003:0C | OFF-Time 6 | Length of the OFF-Time 6 (unit: 1 µs) | UINT16 | RW | 0x0000 (0dec) |
Index 800F DOX Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
800F:0 | DOX Vendor data | Max. Subindex | UINT8 | RO | 0x04 (4dec) |
800F:01 | Offset (output voltage) | Vendor - offset calibration of the output voltage | INT16 | RW | 0x0000 (0dec) |
800F:02 | Gain (output voltage) | Vendor - gain calibration of the output voltage | UINT16 | RW | 0x4000 (16384dec) |
800F:03 | Offset (output current) | Vendor - offset calibration of the output current | INT16 | RW | 0x0000 (0dec) |
800F:04 | Gain (output current) | Vendor - gain calibration of the output current | UINT16 | RW | 0x4000 (16384dec) |
Index 9000 DOX Info data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
9000:0 | DOX Info data Ch.1 | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
9000:01 | Status word | Status word (see Index App0) | UINT16 | RO | 0x0000 (0dec) |
9000:08 | Output voltage | current output voltage (internal measuring point, unit: 0.01 V) | UINT16 | RO | 0x0000 (0dec) |
9000:09 | Output current | current output current (internal measuring point, unit: 1 mA) | UINT16 | RO | 0x0000 (0dec) |
9000:11 | Operating hour counter | Operating hour counter for the connected load (unit: 1 minute) | UINT32 | RO | 0x00000000 (0dec) |
9000:12 | Switching operation counter | Switching cycle counter for the connected load | UINT32 | RO | 0x00000000 (0dec) |
Index A000 DOX Diag data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A000:0 | DOX Diag data Ch.1 | Max. Subindex | UINT8 | RO | 0x0B (11dec) |
A000:01 | Saturated | Driver stage operates with maximum duty cycle | BOOLEAN | RO | 0x00 (0dec) |
A000:02 | Over temperature | Internal terminal temperature is greater than 80 °C | BOOLEAN | RO | 0x00 (0dec) |
A000:04 | Under voltage (Supply) | Supply voltage too low | BOOLEAN | RO | 0x00 (0dec) |
A000:05 | Over voltage (Supply) | Supply voltage too high | BOOLEAN | RO | 0x00 (0dec) |
A000:06 | Short circuit | Short circuit / overcurrent in the driver stage | BOOLEAN | RO | 0x00 (0dec) |
A000:08 | No control power | No power supply to driver stage | BOOLEAN | RO | 0x00 (0dec) |
A000:09 | Misc error | Internal temperature of the terminal is higher than 100 °C or output voltage outside the permissible range | BOOLEAN | RO | 0x00 (0dec) |
A000:0A | Under voltage (Output) | Output voltage too low | BOOLEAN | RO | 0x00 (0dec) |
A000:0B | Over voltage (Output) | Output voltage too high | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x01 (1dec) |
F010:01 | SubIndex 001 | Profile 210 | UINT32 | RW | 0x000000D2 (210dec) |
Index F600 DC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F600:0 | DC Inputs | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F600:01 | Feedback | fed back output value (bit 0: Index 0x6000:02) | UINT8 | RO | 0x00 (0dec) |
Index F700 DC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F700:0 | DC Outputs | Max. Subindex | UINT8 | RO | 0x03 (3dec) |
F700:01 | Activate | This byte activates a new start time in the terminal through the transition 0 --> 3 | UINT8 | RO | 0x00 (0dec) |
F700:03 | Start time | Start time of the next desired switching event | UINT64 | RO | 0x0000000000000000 (0dec) |
Index F80F DOX Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | DOX Vendor data | Max. Subindex | UINT8 | RO | 0x07 (7dec) |
F80F:01 | PWM Frequency | DC link frequency (unit: 1 Hz) | UINT32 | RW | 0x0001D4C0 (120000dec) |
F80F:02 | Deadtime | Dead time for pulse width modulation | UINT16 | RW | 0x0652 (1618dec) |
F80F:03 | Deadtime space | Duty cycle limitation | UINT16 | RW | 0x0206 (518dec) |
F80F:04 | Warning temperature | Threshold of the temperature warning (unit: 1 °C) | INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Switch-off temperature (unit: 1°C) | INT8 | RW | 0x64 (100dec) |
F80F:06 | Analog trigger point | Trigger point for AD conversion | UINT16 | RW | 0x0032 (50dec) |
F80F:07 | SYNC 0 shift time | Offset of the SYNC0 pulse | INT16 | RW | 0x0000 (0dec) |
Index F900 DOX Info data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F900:0 | DOX Info data | Max. Subindex | UINT8 | RO | 0x06 (6dec) |
F900:01 | Software version (driver) | Software version of the driver card | STRING | RO |
|
F900:02 | Internal temperature | Internal terminal temperature (unit: 1°C) | INT8 | RO | 0x00 (0dec) |
F900:05 | Supply voltage | Supply voltage (unit: 0.01 V) | UINT16 | RO | 0x0000 (0dec) |
F900:06 | Supply current | Total current of the supply voltage (unit: 1 mA) | UINT16 | RO | 0x0000 (0dec) |
Index FB00 DOX Command
Index (hex) | Name | Meaning | Data type | Flags | Default | ||
---|---|---|---|---|---|---|---|
FB00:0 | DOX Command | Max. Subindex | UINT8 | RO | 0x03 (3dec) | ||
FB00:01 | Request | 0x0001 | Save operating hour counter | manual saving of the operating hour counter | OCTET-STRING[2] | RW | {0} |
0x0002 | Delete operating hour counter | manual deletion of the operating hour counter | |||||
0x0103 | Calibrate | Carries out an internal calibration; the value of the current output voltage (Index 0x9000:08) is transferred into the configured output voltage (Index 0x8000:04) | |||||
0x1000 | Clear the Diag History | Clear the Diag History | |||||
0x1100 | Get build number | Read out the build number | |||||
0x1101 | Get build date | Read out the build date | |||||
0x1102 | Get build time | Read out the build time | |||||
0x8000 | Software reset | Carry out a software reset (hardware is re-initialized with the current CoE configuration) | |||||
FB00:02 | Status | 0 | Finished, | Command terminated without error and without response | UINT8 | RO | 0x00 (0dec) |
1 | Finished, | Command terminated without error and with response | |||||
2 | Finished, | Command terminated with error and without response | |||||
3 | Finished, | Command terminated with error and with response | |||||
255 | Executing | Command is being executed | |||||
FB00:03 | Response | dependent on the request | OCTET STRING[4] | RO | {0} |