Diagnostics in the Diag Messages

There are special messages for the device in the Diag Messages for errors and warnings, which are listed in the following table:

Text-ID

Type

Message

0x4616

Warning

Invalid command

0x4617

Warning

Invalid area

0x4619

Warning

The color channel is ignored due to the configuration

0x810B

Error

Undervoltage Up

0x81B5

Error

Invalid Module and Slot configuration

0x8625

Error

Set number of pixels is greater than the Frame buffer

The basics principles of Diag Messages can be found in chapter „Diagnostics – basic principles of diag messages“.