Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00FA1389 (16389001dec) |
Index 1008 Device name (EL2564)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2564 |
Index 1008 Device name (EL2564-0010)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2564-0010 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO |
|
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version of the EtherCAT slave | STRING | RO |
|
Index 1011 Restore default parameters
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1011:0 | Restore default parameters | UINT8 | RO | 0x01 (1dec) | |
1011:01 | SubIndex 001 | If this object is set to "0x64616F6C" in the set value dialog, all backup objects are reset to their delivery state. | UINT32 | RW | 0x00000000 (0dec) |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0A043052 (168046674dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter handling | Information for standardized loading and saving of backup entries | UINT8 | RO | 0x01 (1dec) |
10F0:01 | Checksum | Checksum across all backup entries of the EtherCAT slave | UINT32 | RO | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History | Max. Subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available. | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO | {0} |
... | ... | ... | OCTET-STRING[28] | RO | {0} |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[28] | RO | {0} |
Index 1600 PWM RxPDO-Map Outputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | PWM RxPDO-Map Outputs Ch. 1 | PDO Mapping RxPDO 1 | UINT8 | RO | 0x01 (1dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
Index 1601 PWM RxPDO-Map Outputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1601:0 | PWM RxPDO-Map Outputs Ch. 2 | PDO Mapping RxPDO 2 | UINT8 | RO | 0x01 (1dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
Index 1602 PWM RxPDO-Map Outputs Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1602:0 | PWM RxPDO-Map Outputs Ch. 3 | PDO Mapping RxPDO 3 | UINT8 | RO | 0x01 (1dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7020 (PWM Outputs Ch.3), entry 0x11 (PWM output)) | UINT32 | RO | 0x7020:11, 16 |
Index 1603 PWM RxPDO-Map Outputs Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1603:0 | PWM RxPDO-Map Outputs Ch. 4 | PDO Mapping RxPDO 4 | UINT8 | RO | 0x01 (1dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7030 (PWM Outputs Ch.4), entry 0x11 (PWM output)) | UINT32 | RO | 0x7030:11, 16 |
Index 1604 PWM RxPDO-Map Outputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1604:0 | PWM RxPDO-Map Outputs Device | PDO Mapping RxPDO 5 | UINT8 | RO | 0x01 (1dec) |
1604:01 | SubIndex 001 | 1. PDO Mapping entry (16 bits align) | UINT32 | RO | 0x0000:00, 16 |
1604:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF719 (PWM Outputs), entry 0x11 (Master gain)) | UINT32 | RO | 0xF719:11, 16 |
Index 1800 PWM TxPDO-Par Inputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1800:0 | PWM TxPDO-Par Inputs Ch. 1 | PWM TxPDO-Par Inputs Ch. 1 | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A01 (6657dec) |
Index 1801 PWM TxPDO-Par Ext Inputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1801:0 | PWM TxPDO-Par Ext. Inputs Ch. 1 | PWM TxPDO-Par Ext. Inputs Ch. 1 | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A00 (6656dec) |
Index 1802 PWM TxPDO-Par Inputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1802:0 | PWM TxPDO-Par Inputs Ch. 2 | PWM TxPDO-Par Inputs Ch. 1 | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A03 (6659dec) |
Index 1803 PWM TxPDO-Par Ext Inputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1803:0 | PWM TxPDO-Par Ext. Inputs Ch. 2 | PWM TxPDO-Par Ext. Inputs Ch. 2 | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A02 (6658dec) |
Index 1804 PWM TxPDO-Par Inputs Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1804:0 | PWM TxPDO-Par Inputs Ch. 2 | PWM TxPDO-Par Inputs Ch. 3 | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A05 (6661dec) |
Index 1805 PWM TxPDO-Par Ext Inputs Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1805:0 | PWM TxPDO-Par Ext. Inputs Ch. 3 | PWM TxPDO-Par Ext. Inputs Ch. 3 | UINT8 | RO | 0x06 (6dec) |
1805:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A04 (6660dec) |
Index 1806 PWM TxPDO-Par Inputs Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1806:0 | PWM TxPDO-Par Inputs Ch. 4 | PWM TxPDO-Par Inputs Ch. 4 | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A07 (6663dec) |
Index 1807 PWM TxPDO-Par Ext Inputs Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1807:0 | PWM TxPDO-Par Ext. Inputs Ch. 4 | PWM TxPDO-Par Ext. Inputs Ch. 4 | UINT8 | RO | 0x06 (6dec) |
1807:06 | Exclude TxPDOs | Exclude TxPDOs | UINT16 | RO | 0x1A06 (6662dec) |
Index 1A00 PWM TxPDO-Map Inputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | PWM TxPDO-Map Inputs Ch. 1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x05 (5dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x06 (Warning)) | UINT32 | RO | 0x6000:06, 1 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
Index 1A01 PWM TxPDO-Map Ext. Inputs Ch. 1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | PWM TxPDO-Map Ext. Inputs Ch. 1 | PDO Mapping TxPDO 1 | UINT8 | RO | 0x07 (7dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A01:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x06 (Warning)) | UINT32 | RO | 0x6000:06, 1 |
1A01:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A01:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A01:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6000:10, 1 |
1A01:06 | SubIndex 006 | 6. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A01:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x13 (Output duty cycle)) | UINT32 | RO | 0x6000:13, 16 |
Index 1A02 PWM TxPDO-Map Inputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A02:0 | PWM TxPDO-Map Inputs Ch. 2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x05 (5dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x06 (Warning)) | UINT32 | RO | 0x6010:06, 1 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
Index 1A03 PWM TxPDO-Map Ext. Inputs Ch. 2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A03:0 | PWM TxPDO-Map Ext. Inputs Ch. 2 | PDO Mapping TxPDO 2 | UINT8 | RO | 0x07 (7dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A03:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x06 (Warning)) | UINT32 | RO | 0x6010:06, 1 |
1A03:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A03:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A03:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6010:10, 1 |
1A03:06 | SubIndex 006 | 6. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A03:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x13 (Output duty cycle)) | UINT32 | RO | 0x6010:13, 16 |
Index 1A04 PWM TxPDO-Map Inputs Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A04:0 | PWM TxPDO-Map Inputs Ch. 3 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x05 (5dec) |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A04:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.3), entry 0x06 (Warning)) | UINT32 | RO | 0x6020:06, 1 |
1A04:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A04:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A04:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6020 (PWM Inputs Ch.3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
Index 1A05 PWM TxPDO-Map Ext. Inputs Ch. 3
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A05:0 | PWM TxPDO-Map Ext. Inputs Ch. 3 | PDO Mapping TxPDO 3 | UINT8 | RO | 0x07 (7dec) |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A05:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.3), entry 0x06 (Warning)) | UINT32 | RO | 0x6020:06, 1 |
1A05:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A05:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A05:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.3), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6020:10, 1 |
1A05:06 | SubIndex 006 | 6. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A05:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.3), entry 0x13 (Output duty cycle)) | UINT32 | RO | 0x6020:13, 16 |
Index 1A06 PWM TxPDO-Map Inputs Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A06:0 | PWM TxPDO-Map Inputs Ch. 4 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x05 (5dec) |
1A06:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A06:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (PWM Inputs Ch.4), entry 0x06 (Warning)) | UINT32 | RO | 0x6030:06, 1 |
1A06:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (PWM Inputs Ch.4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A06:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A06:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6030 (PWM Inputs Ch.4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
Index 1A07 PWM TxPDO-Map Ext. Inputs Ch. 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A07:0 | PWM TxPDO-Map Ext. Inputs Ch. 4 | PDO Mapping TxPDO 4 | UINT8 | RO | 0x07 (7dec) |
1A07:01 | SubIndex 001 | 1. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1A07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.4), entry 0x06 (Warning)) | UINT32 | RO | 0x6030:06, 1 |
1A07:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A07:04 | SubIndex 004 | 4. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1A07:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.4), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x6030:10, 1 |
1A07:06 | SubIndex 006 | 6. PDO Mapping entry (32 bits align) | UINT32 | RO | 0x0000:00, 32 |
1A07:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.4), entry 0x13 (Output duty cycle)) | UINT32 | RO | 0x6030:13, 16 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Using the Sync Managers | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RO | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RO | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RO | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RO | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x05 (5dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1602 (5634dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1603 (5635dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1604 (5636dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x01 (1dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A03 (6659dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0003 (3dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000384 (900dec) |
1C32:08 | Get Cycle Time |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0003 (3dec) |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000384 (900dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000384 (900dec) |
1C33:0B | SM event missed counter | as 0x1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:32 | BOOLEAN | RO | 0x00 (0dec) |