Profile-specific objects (0x6000-0xFFFF)
The profile-specific objects have the same meaning for all EtherCAT slaves that support the profile 5001.
Index 0x6000 PTO Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6000:0 | PTO Inputs | Max. Subindex | UINT8 | RO | 0x10 (16dec) |
6000:01 | Sel. Ack/End counter | Confirms the change of the base frequency with activated travel distance control: | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Ramp active | Ramp is currently being followed | BOOLEAN | RO | 0x00 (0dec) |
6000:07 | Error | General error bit, is set together with overrange and underrange | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO Toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 0x6010 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
6010:0 | ENC Inputs | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
6010:02 | Latch extern valid | The counter value was locked by the external latch input. The data with index 0x6010:12 match the latched value when the bit is set. To reactivate the latch input, index 0x7010:02 or object index 0x7010:04 must be canceled and then reset. | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Set counter done | Counter was set. | BOOLEAN | RO | 0x00 (0dec) |
6010:04 | Counter underflow | This bit is set if the 16-bit counter underflows (0 -> 65535). | BOOLEAN | RO | 0x00 (0dec) |
6010:05 | Counter overflow | This bit is set if the 16-bit counter overflows (65535 -> 0). | BOOLEAN | RO | 0x00 (0dec) |
6010:0D | Status of extern latch | The status of the latch input | BOOLEAN | RO | 0x00 (0dec) |
6010:0E | Sync error | The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO Toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6010:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
Index 0x6020 PLS Inputs
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
6020:0 |
PLS Inputs |
Max. Subindex |
UINT8 |
RO |
0x10 (16dec) |
6020:01 |
PLS Enabled |
Automatic counting function activated |
BOOLEAN |
RO |
0x00 (0dec) |
6020:04 |
Status of output |
Status of the output |
BOOLEAN |
RO |
0x00 (0dec) |
6020:0E |
Sync error |
The Sync error bit is only required for Distributed Clocks mode. It indicates whether a synchronization error has occurred during the previous cycle. |
BOOLEAN |
RO |
0x00 (0dec) |
6020:10 |
TxPDO Toggle |
The TxPDO Toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
0x00 (0dec) |
Index 0x7000 PTO Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | PTO Outputs | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
7000:01 | Frequency select | Fast toggling of the base frequency (only if ramp function is deactivated) | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Disable ramp | The ramp function is disabled despite active object 0x8000:06; if the travel distance control is active, it is aborted by this bit. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | Go counter | If travel distance control is activated (object 0x8000:0A), a specified counter value is driven to if the bit is set | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Frequency value | Frequency value | UINT16 | RO | 0x0000 (0dec) |
7000:12 | Target counter value | Target counter value | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7010 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | ENC Outputs | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
7010:02 | Enable latch extern on positive edge | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | Set counter | Set counter value | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | Set counter value | This is the counter value to be set via "Set counter" (index 0x7010:03). | UINT32 | RO | 0x00000000 (0dec) |
Index 0x7020 PLS Outputs
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
7020:0 |
PLS Outputs |
Max. Subindex |
UINT8 |
RO |
0x12 (18dec) |
7020:01 |
Enable PLS |
Activate automatic counting function |
BOOLEAN |
RO |
0x00 (0dec) |
7020:04 |
Output |
Signal at the output |
BOOLEAN |
RO |
0x00 (0dec) |
7020:11 |
Switch-on value |
Counter value at which the 24 V output is switched on |
UINT32 |
RO |
0x00000000 (0dec) |
7020:12 |
Switch-off value |
Counter value at which the 24 V output is switched off |
UINT32 |
RO |
0x00000000 (0dec) |
Index 0xF000 Modular device profile
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0003 (3dec) |
Index 0xF008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
currently reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index 0xF010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 | Reserved | UINT32 | RW | 0x000000FD (253dec) |
F010:02 | SubIndex 002 | reserved | UINT32 | RW | 0x000001FF (511dec) |
F010:03 | SubIndex 003 | reserved | UINT32 | RW | 0x00000200 (512dec) |