Information and diagnostic data
Index 800E PWM Internal data Ch.1
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
800E:0  | PWM Internal data Ch.1  | Max. Subindex  | UINT8  | RO  | 0x02 (2dec)  | 
800E:01  | Timer resolution  | Reload value of the PWM timer. The reload value matches the maximum resolution of the PWM unit  | UINT16  | RO  | 0x0000 (0dec)  | 
800E:02  | Duty cycle  | Current duty cycle of the PWM unit. 100% corresponds to the timer resolution (index 0x800E:01)  | UINT16  | RO  | 0x0000 (0dec)  | 
Index 801E PWM Internal data Ch.2
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
801E:0  | PWM Internal data Ch.2  | Max. Subindex  | UINT8  | RO  | 0x02 (2dec)  | 
801E:01  | Timer resolution  | Reload value of the PWM timer. The reload value matches the maximum resolution of the PWM unit  | UINT16  | RO  | 0x0000 (0dec)  | 
801E:02  | Duty cycle  | Current duty cycle of the PWM unit. 100% corresponds to the timer resolution (index 0x801E:01)  | UINT16  | RO  | 0x0000 (0dec)  | 
Index F000 Modular device profile
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F000:0  | Modular device profile  | General information for the Modular Device Profile  | UINT8  | RO  | 0x02 (2dec)  | 
F000:01  | Module index distance  | Index distance of the objects of the individual channels  | UINT16  | RO  | 0x0010 (16dec)  | 
F000:02  | Maximum number of modules  | Number of channels  | UINT16  | RO  | 0x0002 (2dec)  | 
Index F008 Code word
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F008:0  | Code word  | reserved  | UINT32  | RW  | 0x00000000 (0dec)  | 
Index F010 Module list
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F010:0  | Module list  | Max. Subindex  | UINT8  | RW  | 0x02 (2dec)  | 
F010:01  | Subindex 001  | MDP PWM 250  | UINT16  | RO  | 0x000000FA (250dec)  | 
F010:02  | Subindex 002  | MDP PWM 250  | UINT16  | RO  | 0x000000FA (250dec)  |