0x80xx | Configuration data
Index 8000 PWM Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | PWM Settings Ch.1 | Max. subindex | UINT8 | RO | 0x15 (21dec) |
8000:02 | Presentation |
| BIT3 | RW | 0x00 (0dec) |
8000:05 | Watchdog |
| BIT2 | RW | 0x00 (0dec) |
8000:07 | Operation mode |
Deviating from the designation in the selection list, values in the range 20 Hz ... 500 kHz are possible (see chapter "PWM operation mode") | BIT2 | RW | 0x00 (0dec) |
8000:0B | Tristate |
| BOOLEAN | FW | 0x00 (0dec) |
8000:13 | Default output | Output value in watchdog case, if activated via index 0x8000:05 = 0 “Default watchdog value” | UINT16 | RW | 0x0000 (0dec) |
8000:15 | Period PWM | In the "PWM" operation mode, the period value is specified here with a resolution of 1 µs (default). | UINT16 | RW | 0x0FA0 (4000dec) |
Index 8010 PWM Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | PWM Settings Ch.2 | Max. subindex | UINT8 | RO | 0x15 (21dec) |
8010:02 | Presentation |
| BIT3 | RW | 0x00 (0dec) |
8010:05 | Watchdog |
| BIT2 | RW | 0x00 (0dec) |
8010:07 | Operation mode |
Deviating from the designation in the selection list, values in the range 20 Hz ... 500 kHz are possible (see chapter "PWM operation mode") | BIT2 | RW | 0x00 (0dec) |
8010:0B | Tristate |
| BOOLEAN | FW | 0x00 (0dec) |
8010:13 | Default output | Output value in watchdog case, if activated via index 0x8010:05 = 0 “Default watchdog value” | UINT16 | RW | 0x0000 (0dec) |
8010:15 | Period PWM | In the "PWM" operation mode, the period value is specified here with a resolution of 1 µs (default). | UINT16 | RW | 0x0FA0 (4000dec) |