0x70xx | Output data
Index 7000 PWM Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7000:0 | PWM Outputs Ch.1 | Max. subindex | UINT8 | RO | 0x13 (19dec) |
7000:01 | Activate permanent | The PWM output signal is permanently active. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Activate DC start time | The DC start time "DC start time" (0x7000:13) is activated with the PWM signal | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | DC Immediately | 0: 1: | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | ErrAck | Reset the error "Err. Start Time" (0x6000:06) and the error counter "DC Error Counter" (0x800E:04) | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | DCSyncOutCh2 | The second channel toggles with each DC event. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | PWM output | The duty cycle “PWM output” in % 0x7FFF = 100 % 0x3FFF = 50 % 0x0000 = 0 % | UINT16 | RO | 0x0000 (0dec) |
7000:12 | PWM period | "PWM Period" in µs | UINT16 | RO | 0x0000 (0dec) |
7000:13 | DC start time | The 64-bit "DC start time" in ns | ULINT64 | RO | 0x0000000000000000 (0dec) |
Index 7010 PWM Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | PWM Outputs Ch.2 | Max. subindex | UINT8 | RO | 0x13 (19dec) |
7010:01 | Activate permanent | The PWM output signal is permanently active. | BOOLEAN | RO | 0x00 (0dec) |
7010:02 | Activate DC start time | The DC start time "DC start time" (0x7010:13) is activated with the PWM signal | BOOLEAN | RO | 0x00 (0dec) |
7010:03 | DC Immediately | 0: 1: | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | ErrAck | Reset the error "Err. Start Time" (0x6010:06) and the error counter "DC Error Counter" (0x801E:04) | BOOLEAN | RO | 0x00 (0dec) |
7010:05 | DCSyncOutCh2 | The second channel toggles with each DC event. | BOOLEAN | RO | 0x00 (0dec) |
7010:11 | PWM output | The duty cycle “PWM output” in % 0x7FFF = 100 % 0x3FFF = 50 % 0x0000 = 0 % | UINT16 | RO | 0x0000 (0dec) |
7000:12 | PWM period | "PWM Period" in µs | UINT16 | RO | 0x0000 (0dec) |
7010:13 | DC start time | The 64-bit "DC start time" in ns | ULINT64 | RO | 0x0000000000000000 (0dec) |