Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x00FA1389 (16389001dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL2502-0010 |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | - |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Bootloader version | Version of Bootloader | STRING | RO | - |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x09C63052 (163983442dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | - |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | - |
Index 10F0 Backup parameter
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F8 Actual Time Stamp
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Timestamp | UINT64 | RO | 0x0000000000000000 (0dec) |
Index 1400 PWM RxPDO-Par Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1400:0 | RxPDO-Par Outputs Ch.1 | PDO Parameter Outputs Ch.1 | UINT8 | RO | 0x06 (6dec) |
1400:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 01 16 02 16 03 16 |
Index 1401 PWM RxPDO-Par Per. Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1401:0 | RxPDO-Par Per. Outputs Ch.1 | PDO Parameter Per. Outputs Ch. 1 | UINT8 | RO | 0x06 (6dec) |
1401:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 00 16 02 16 03 16 |
Index 1402 PWM RxPDO-Par DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1402:0 | RxPDO-Par DC Outputs Ch.1 | PDO Parameter DC Outputs Ch.1 | UINT8 | RO | 0x06 (6dec) |
1402:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 00 16 01 16 03 16 |
Index 1403 PWM RxPDO-Par Per, DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1403:0 | RxPDO-Par Per, DC Outputs Ch.1 | PDO Parameter Per, DC Outputs Ch.1 | UINT8 | RO | 0x06 (6dec) |
1403:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 00 16 01 16 02 16 |
Index 1404 PWM RxPDO-Par Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1404:0 | RxPDO-Par Outputs Ch.2 | PDO Parameter Outputs Ch.2 | UINT8 | RO | 0x06 (6dec) |
1404:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 05 16 06 16 07 16 |
Index 1405 PWM RxPDO-Par Per. Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1405:0 | RxPDO-Par Per. Outputs Ch.2 | PDO Parameter Per. Outputs Ch.2 | UINT8 | RO | 0x06 (6dec) |
1405:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 04 16 06 16 07 16 |
Index 1406 PWM RxPDO-Par DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1406:0 | RxPDO-Par DC Outputs Ch.2 | PDO Parameter DC Outputs Ch.2 | UINT8 | RO | 0x06 (6dec) |
1406:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 04 16 05 16 07 16 |
Index 1407 PWM RxPDO-Par Per, DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1407:0 | RxPDO-Par Per, DC Outputs Ch.2 | PDO Parameter Per, DC Outputs Ch.2 | UINT8 | RO | 0x06 (6dec) |
1407:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with this RxPDO | OCTET-STRING[2] | RO | 04 16 05 16 06 16 |
Index 1600 PWM RxPDO-Map Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | RxPDO-Map Outputs Ch.1 | PDO Mapping Outputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
Index 1601 PWM RxPDO-Map Per. Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1601:0 | RxPDO-Map Per. Outputs Ch.1 | PDO Mapping Per. Outputs Ch.1 | UINT8 | RO | 0x02 (2dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output)) | UINT32 | RO | 0x7000:11, 16 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period)) | UINT32 | RO | 0x7000:12, 16 |
Index 1602 PWM RxPDO-Map DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1602:0 | PWM RxPDO-Map DC Outputs Ch.1 | PDO Mapping DC Outputs Ch.1 | UINT8 | RO | 0x0A (10dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7000:01, 1 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x02 (Activate DC start time) | UINT32 | RO | 0x7000:02, 1 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x03 (DC Immediately) | UINT32 | RO | 0x7000:03, 1 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x04 (ErrAck) | UINT32 | RO | 0x7000:04, 1 |
1602:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x05 (DCSyncOutCh2) | UINT32 | RO | 0x7000:05, 1 |
1602:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1602:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1602:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output) | UINT32 | RO | 0x7000:11, 16 |
1602:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period) | UINT32 | RO | 0x7000:12, 16 |
1602:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x13 (DC start time) | UINT32 | RO | 0x7000:13, 64 |
Index 1603 PWM RxPDO-Map Per, DC Outputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1603:0 | PWM RxPDO-Map Per, DC Outputs Ch.1 | PDO Mapping Per, DC Outputs Ch.1 | UINT8 | RO | 0x0A (10dec) |
1603:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7000:01, 1 |
1603:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x02 (Activate DC start time) | UINT32 | RO | 0x7000:02, 1 |
1603:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x03 (DC Immediately) | UINT32 | RO | 0x7000:03, 1 |
1603:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x04 (ErrAck) | UINT32 | RO | 0x7000:04, 1 |
1603:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x05 (DCSyncOutCh2) | UINT32 | RO | 0x7000:05, 1 |
1603:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1603:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1603:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x11 (PWM output) | UINT32 | RO | 0x7000:11, 16 |
1603:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x12 (PWM period) | UINT32 | RO | 0x7000:12, 16 |
1603:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7000 (PWM Outputs Ch.1), entry 0x13 (DC start time) | UINT32 | RO | 0x7000:13, 64 |
Index 1604 PWM RxPDO-Map Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1604:0 | RxPDO-Map Outputs Ch.2 | PDO Mapping Outputs Ch.2 | UINT8 | RO | 0x01 (1dec) |
1604:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
Index 1605 PWM RxPDO-Map Per. Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1605:0 | RxPDO-Map Per. Outputs Ch.2 | PDO Mapping Per. Outputs Ch.2 | UINT8 | RO | 0x02 (2dec) |
1605:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output)) | UINT32 | RO | 0x7010:11, 16 |
1605:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period)) | UINT32 | RO | 0x7010:12, 16 |
Index 1606 PWM RxPDO-Map DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1606:0 | PWM RxPDO-Map DC Outputs Ch.2 | PDO Mapping DC Outputs Ch.2 | UINT8 | RO | 0x0A (10dec) |
1606:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.1), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7010:01, 1 |
1606:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x02 (Activate DC start time) | UINT32 | RO | 0x7010:02, 1 |
1606:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x03 (DC Immediately) | UINT32 | RO | 0x7010:03, 1 |
1606:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x04 (ErrAck) | UINT32 | RO | 0x7010:04, 1 |
1606:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x05 (DCSyncOutCh2) | UINT32 | RO | 0x7010:05, 1 |
1606:06 | SubIndex 006 | 6. PDO Mapping entry (3 bits align) | UINT32 | RO | 0x0000:00, 3 |
1606:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1606:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output) | UINT32 | RO | 0x7010:11, 16 |
1606:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period) | UINT32 | RO | 0x7010:12, 16 |
1606:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x13 (DC start time) | UINT32 | RO | 0x7010:13, 64 |
Index 1607 PWM RxPDO-Map Per, DC Outputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1607:0 | PWM RxPDO-Map Per, DC Outputs Ch.1 | PDO Mapping Per, DC Outputs Ch.2 | UINT8 | RO | 0x09 (9dec) |
1607:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x01 (Activate permanent)) | UINT32 | RO | 0x7010:01, 1 |
1607:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x02 (Activate start time) | UINT32 | RO | 0x7010:02, 1 |
1607:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x03 (DC Immediately) | UINT32 | RO | 0x7010:03, 1 |
1607:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x04 (ErrAck) | UINT32 | RO | 0x7010:04, 1 |
1607:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x05 (DCSyncOutCh2) | UINT32 | RO | 0x7010:05, 1 |
1607:06 | SubIndex 006 | 6. PDO Mapping entry (5 bits align) | UINT32 | RO | 0x0000:00, 5 |
1607:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
1607:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x11 (PWM output) | UINT32 | RO | 0x7010:11, 64 |
1607:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x12 (PWM period) | UINT32 | RO | 0x7010:12, 64 |
1607:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x7010 (PWM Outputs Ch.2), entry 0x13 (DC Start time) | UINT32 | RO | 0x7010:13, 64 |
Index 1A00 PWM TxPDO-Map Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A00:0 | TxPDO-Map Inputs Ch.1 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x07 (7dec) |
1A00:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x01 (Overtemperature)) | UINT32 | RO | 0x6000:01, 1 |
1A00:02 | SubIndex 002 | 2. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x04 (Short Circuit to 24 V)) | UINT32 | RO | 0x6000:04, 1 |
1A00:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x05 (Feedback PWM)) | UINT32 | RO | 0x6000:05, 1 |
1A00:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6000 (PWM Inputs Ch.1), entry 0x06 (Err. Start Time)) | UINT32 | RO | 0x6000:06, 1 |
1A00:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A00:07 | SubIndex 007 | 7. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A01 PWM TxPDO-Map Sys Time Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A01:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (Sys Time), entry 0x11 (SysTime)) | UINT32 | RO | 0x6001:11, 64 |
Index 1A02 PWM TxPDO-Map Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A02:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.2 | UINT8 | RO | 0x07 (7dec) |
1A02:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x01 (Overtemperature)) | UINT32 | RO | 0x6010:01, 1 |
1A02:02 | SubIndex 002 | 2. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x04 (Short Circuit to 24 V)) | UINT32 | RO | 0x6010:04, 1 |
1A02:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x05 (Feedback PWM)) | UINT32 | RO | 0x6010:05, 1 |
1A02:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x06 (Err. Start Time)) | UINT32 | RO | 0x6010:06, 1 |
1A02:06 | SubIndex 006 | 6. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A02:07 | SubIndex 007 | 7. PDO Mapping entry (4 bits align) | UINT32 | RO | 0x0000:00, 4 |
1A02:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x6010 (PWM Inputs Ch.2), entry 0x0D (Diag)) | UINT32 | RO | 0x6010:0D, 1 |
1A02:09 | SubIndex 009 | 9. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8 |
Index 1A03 PWM TxPDO-Map Sys Time Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A03:0 | TxPDO-Map Inputs Ch.2 | PDO Mapping Inputs Ch.1 | UINT8 | RO | 0x01 (1dec) |
1A03:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (Sys Time), entry 0x11 (SysTime)) | UINT32 | RO | 0x6001:11, 64 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RO | 0x02 (2dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1603 (5635dez) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RO | 0x1607 (5639dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RO | 0x04 (4dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A01 (6657dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A02 (6658dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RO | 0x1A03 (6659dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4001 |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values. | UINT16 | RW | 0x00000000 (0dec) |
1C32:09 | Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x0000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x00000000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x0000 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 0x1C32:02 | UINT32 | RW | 0x00000000 (0dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x4001 |
1C33:05 | Minimum cycle time | as 0x1C32:05 | UINT32 | RO | 0x00000000 (0dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | as 0x1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum Delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 0x1C32:0B | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 0x1C32:0C | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 0x1C32:0D | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 0x1C32:20 | BOOLEAN | RO | 0x00 (0dec) |