0x1Cxx | Sync Manager

Index 1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

Using the Sync Managers

UINT8

RO

0x04 (4dec)

1C00:01

SubIndex 001

Sync-Manager Type Channel 1: Mailbox Write

UINT8

RO

0x01 (1dec)

1C00:02

SubIndex 002

Sync-Manager Type Channel 2: Mailbox Read

UINT8

RO

0x02 (2dec)

1C00:03

SubIndex 003

Sync-Manager Type Channel 3: Process Data Write (Outputs)

UINT8

RO

0x03 (3dec)

1C00:04

SubIndex 004

Sync-Manager Type Channel 4: Process Data Read (Inputs)

UINT8

RO

0x04 (4dec)

Index 1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

PDO Assign Outputs

UINT8

RO

0x02 (2dec)

1C12:01

Subindex 001

1. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1603 (5635dec)

1C12:02

Subindex 002

2. allocated RxPDO (contains the index of the associated RxPDO mapping object)

UINT16

RO

0x1607 (5639dec)

Index 1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

PDO Assign Inputs

UINT8

RO

0x04 (4dec)

1C13:01

Subindex 001

1. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A00 (6656dec)

1C13:02

Subindex 002

2. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A01 (6657dec)

1C13:03

Subindex 003

3. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A02 (6658dec)

1C13:04

Subindex 004

4. allocated TxPDO (contains the index of the associated TxPDO mapping object)

UINT16

RO

0x1A03 (6659dec)

Index 1C32 SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

UINT8

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 2 Event

UINT16

RW

0x0000 (0dec)

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: cycle time of the local timer
  • Synchron with SM 2 Event: cycle time of the master

UINT32

RW

0x00000000 (0dec)

1C32:03

Shift time

Time between SYNC0 Event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x00000000 (0dec)

1C32:04

Sync modes supported

Sync modes supported:

  • Bit 0 = 1: Free Run is supported
  • Bit 1 = 1: Synchron with SM 2 Event is supported
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 10: Output Shift with SYNC1 Event (only DC mode)
  • Bit 14 = 1: dynamic times (measurement through writing of 0x1C32:08)

UINT16

RO

0x4001
(16385dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UINT32

RO

0x00000000 (0dec)

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 Event (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C32:07

Minimum delay time

UINT32

RO

0x00000000 (0dec)

1C32:08

Command

  • 0: Measurement of the local cycle time is stopped
  • 1: Measurement of the local cycle time is started

The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values.
For a subsequent measurement the measured values are reset

UINT16

RW

0x00000000 (0dec)

1C32:09

Delay time

Time between SYNC1 Event and output of the outputs (in ns, DC mode only)

UINT32

RO

0x0000 (0dec)

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC Mode only)

UINT16

RO

0x00000000 (0dec)

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT16

RO

0x0000 (0dec)

1C32:0D

Shift too short counter

Number of occasions that the interval between SYNC0 and SYNC1 Event was too short (DC mode only)

UINT16

RO

0x0000 (0dec)

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only)

BOOLEAN

RO

0x0000 (0dec)

Index 1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

UINT8

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0‑Event
  • 3: DC - Synchron with SYNC1‑Event
  • 34: Synchron with SM 2 Event (outputs available)

UINT16

RW

0x0000 (0dec)

1C33:02

Cycle time

as 0x1C32:02

UINT32

RW

0x00000000 (0dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:04

Sync modes supported

Sync modes supported:

  • Bit 0 = 1: Free Run is supported
  • Bit 1 = 1: Synchron with SM 2 Event is supported
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 14 = 1: dynamic times (measurement by writing 0x1C32:08) (for revision no.: 17 – 25)

UINT16

RO

0x4001
(16385dec)

1C33:05

Minimum cycle time

as 0x1C32:05

UINT32

RO

0x00000000 (0dec)

1C33:06

Calc and copy time

Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:07

Minimum delay time

 

UINT32

RO

0x00000000 (0dec)

1C33:08

Command

as 0x1C32:08

UINT16

RW

0x0000 (0dec)

1C33:09

Maximum Delay time

Time between SYNC1 Event and reading of the inputs (in ns, DC Mode only)

UINT32

RO

0x00000000 (0dec)

1C33:0B

SM event missed counter

as 0x1C32:0B

UINT16

RO

0x0000 (0dec)

1C33:0C

Cycle exceeded counter

as 0x1C32:0C

UINT16

RO

0x0000 (0dec)

1C33:0D

Shift too short counter

as 0x1C32:0D

UINT16

RO

0x0000 (0dec)

1C33:20

Sync error

as 0x1C32:20

BOOLEAN

RO

0x00 (0dec)