Product overview, digital output terminals
2 channels, 24 VDC, 0.5 A | |
4 channels, 24 VDC, 0.5 A | |
8 channels, 24 VDC, 0.5 A | |
4 channels, 24 VDC, 0.5 A, diagnostics | |
2 and 4 channels, 24 VDC, 2 A | |
4 channels, 12 VDC, 2 A | |
2 and 4 channels, 24 VDC, 2 A, diagnostics | |
2 channels, 24 VDC; 2 x 4 A/1 x 8 A | |
4 and 8 channels, 24 VDC, 0.5 A | |
4 channels, 5 VDC, CMOS-outputs |