EL2042 - Introduction
 Fig.30: EL2042
Fig.30: EL2042Two-channel digital output terminals, 24 VDC; 2 x 4 A/1 x 8 A
The EL2042 digital output terminals connect the binary 24 V control signals electrically isolated with the actuators. Two channels are available in each case, which indicate their signal state via LEDs. The EL2042 enables connection of loads with current consumption up to 8 A if the outputs are connected in parallel.
| 
 | |
| Watchdog settings Please refer to section "Notes for setting the watchdog". | 
