Input data
Index 60n1 DIG Diag Inputs
(n=0 for Ch.1 to n=3 for Ch.4)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n1:0 | DIG Diag Inputs Ch.n | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
60n1:01 | The "overtemperature" bit is set if the max. permissible temperature of the channel is exceeded. | BOOLEAN | RO | 0x00 (0dec) | |
60n1:02 | Open Load | Wire break detection | BOOLEAN | RO | 0x00 (0dec) |
60n1:03 | Overcurrent and short-circuit detection Short-circuit current detection: typ.< 4 A | BOOLEAN | RO | 0x00 (0dec) | |
60n1:04 | The Short Circuit to 24V bit is set if voltage is present when the channel is switched off. | BOOLEAN | RO | 0x00 (0dec) |
Index F600 DIG Inputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | DIG Inputs Device | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
F600:11 | The Common Fault bit is set if an error occurs on one or more channels of the terminal. | BOOLEAN | RO | 0x00 (0dec) | |
F600:12 | The Overtemperature Device bit is set if the max. permissible device temperature is exceeded. | BOOLEAN | RO | 0x00 (0dec) | |
F600:13 | The Undervoltage bit is set if the terminal supply voltage falls below typically 17 V. | BOOLEAN | RO | 0x00 (0dec) | |
F600:14 | The Missing Voltage bit is set if the supply voltage is lower than typically 14 V. | BOOLEAN | RO | 0x00 (0dec) |