Objects for commissioning
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) | |
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 8000 CNT Settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8000:0 | CNT Settings Ch.1 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8000:01 | Enable function to set output | Activates the function for setting Output 1 | BOOLEAN | RW | 0x00 (0dec) |
8000:02 | Enable function to reset output | Activates the function for resetting Output 1 | BOOLEAN | RW | 0x00 (0dec) |
8000:03 | Enable reload | The counter counts to the value in index 0x8000:13 | BOOLEAN | RW | 0x00 (0dec) |
8000:04 | Counting direction:
| BOOLEAN | RW | 0x00 (0dec) | |
8000:11 | Switch on threshold value | Switch-on threshold value for Output 1 | UINT32 | RW | 0x00000000 (0dec) |
8000:12 | Switch off threshold value | Switch-off threshold value for Output 1 | UINT32 | RW | 0x00000000 (0dec) |
8000:13 | Counter reload value | The limit that can be activated via "Enable reload" (index 0x8000:03). | UINT32 | RW | 0x00000001 (1dec) |
Index 8010 CNT Settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | CNT Settings Ch.2 | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8010:01 | Enable function to set output | Activates the function for setting Output 2 | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Enable function to reset output | Activates the function for resetting Output 2 | BOOLEAN | RW | 0x00 (0dec) |
8010:03 | Enable reload | The counter counts to the value in index 0x8010:13 | BOOLEAN | RW | 0x00 (0dec) |
8010:04 | Counting direction
| BOOLEAN | RW | 0x00 (0dec) | |
8010:11 | Switch on threshold value | Switch-on threshold value for Output 2 | UINT32 | RW | 0x00000000 (0dec) |
8010:12 | Switch off threshold value | Switch-off threshold value for Output 2 | UINT32 | RW | 0x00000000 (0dec) |
8010:13 | Counter reload value | The limit that can be activated via "Enable reload" (index 0x8010:03). | UINT32 | RW | 0x00000001 (1dec) |
Index 8020 CNT Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8020:0 | CNT Settings | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
8020:01 | Enable function to set output | Activates the function for setting Output 1 | BOOLEAN | RW | 0x00 (0dec) |
8020:02 | Enable function to reset output | Activates the function for resetting Output 1 | BOOLEAN | RW | 0x00 (0dec) |
8020:03 | Enable reload | The counter counts to the value in index 0x8020:13 | BOOLEAN | RW | 0x00 (0dec) |
8020:04 | Counting direction
| BOOLEAN | RW | 0x00 (0dec) | |
8020:05 | Operating mode
| BIT2 | RW | 0x00 (0dec) | |
8020:11 | Switch on threshold value | Switch-on threshold value for Output 1 | UINT32 | RW | 0x00000000 (0dec) |
8020:12 | Switch off threshold value | Switch-off threshold value for Output 1 | UINT32 | RW | 0x00000000 (0dec) |
8020:13 | Counter reload value | The limit that can be activated via "Enable reload" (index 0x8020:03). | UINT32 | RW | 0x00000001 (1dec) |