Introduction
Fig.4: EL1417EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable
The EL1417 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation device. The EtherCAT Terminal contains 32 channels whose signal state is indicated by LEDs. The power contacts are looped through. With the EL1417, the reference ground for all inputs is the 0 V power contact.
Special features:
- configurable filter times via software filter (index 0x80n0:12/0x81n0:12)
- tool-free connection thanks to direct plug-in technique for solid wire conductors
- direct connection of multi-channel sensors in single-ended connection technique in the smallest space