Objects for commissioning
Index 1011 Restore default parameters
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1011:0 |
Restore default parameters |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) |
|
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 80p0 DIP Settings Ch.01 – Ch.16 [(for p=0 (Ch.01) to p=F (Ch.16)]
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80p0:0 | DIP Settings | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
80p0:01 | Enable Filter | 0: disables input filter | BOOLEAN | RW | 0x01 (1dec) |
80p0:012 | Filter Time | Set the input filter time: | UINT32 | RW | 0x00000BB8 (3000dec) |
Index 81p0 DIP Settings Ch.17 – Ch.32 [(for p=0 (Ch.17) to p=F (Ch.32)]
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
81p0:0 | DIP Settings | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
81p0:01 | Enable Filter | 0: disables input filter | BOOLEAN | RW | 0x01 (1dec) |
81p0:012 | Filter Time | Set the input filter time: | UINT32 | RW | 0x00000BB8 (3000dec) |