Technical data
Technical data | EL1417 |
|---|---|
Connection technology | 1-wire |
Digital inputs | 32 |
Nominal voltage of the inputs | 24 VDC (-15 % / +20 %) |
Signal voltage "0" | < 5 V |
Signal voltage "1" | > 15 V |
Input filter | configurable (0.1 ms, 0.5 ms, 1 ms, 3 ms, 10 ms, 20 ms), adjustable via index 0x80n0:12/0x81n0:12 |
Input current | typ. 3 mA |
Power supply for the electronics | via the power contacts |
Current consumption of power contacts | typ. 5 mA |
Current consumption via E-bus | typ. 60 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in process image | 32 input bits |
Configuration | no address or configuration settings required |
Conductor types | solid wire, stranded wire and ferrule |
Conductor connection | solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver |
Rated cross-section | • solid wire: 0.08...1.5 mm² (AWG 28...16) |
Weight | approx. 100 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) |
Installation | on 35 mm mounting rail, conforms to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Identification / approval*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).