EL1262 - Technical data
Technical data | EL1262 | EL1262-0050 |
---|---|---|
Digital inputs | 2 | |
Nominal voltage of the inputs | 24 VDC (-15%/+20%) | 5 VDC (-15%/+20%) |
Signal voltage “0” | -3 V… +5 V (based on EN 61131-2, type 3) | < 0.8 V |
Signal voltage “1” | +11 V… +30 V (based on EN 61131-2, type 3) | >2.4 V |
Input current | typ. 3 mA (based on EN 61131-2, type 3) | typ. 50 µA |
Input filter delay | typ. < 1 µs | |
Oversampling factor | n = integer multiple of the cycle time, 1...1000 | |
Distributed clock (DC) precision | <<1 µs | |
Sampling rate | max. 1 Msamples/s | |
Supply voltage for electronics | via the power contacts (24 V) | via the power contacts (5 V) |
Current consumption via E-bus | typ. 70 mA | |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in process image | max. 254 bytes | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | 0°C ... + 55°C | |
Permissible ambient temperature range during storage | -25°C ... + 85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approval |
![]() | Electrical supply The fast input circuits of the EL1262-xxxx are supplied via the power contacts. Please note that the EL1262-0050 can only be operated with a 5 V supply voltage! If necessary, use a EL9505 power supply terminal for supplying the EL1262-0050. |