EL1262-xxxx - LEDs and pin assignment
EL1262-0000
EL1262-0000 pin assignment
Terminal point |
Description | |
---|---|---|
Name |
No. | |
Input 1 |
1 |
Input 1 |
+ 24 V |
2 |
+24 V (internally connected to terminal point 6 and positive power contact) |
0 V |
3 |
0 V (internally connected to terminal point 7 and negative power contact) |
PE |
4 |
PE contact |
Input 2 |
5 |
Input 2 |
+ 24 V |
6 |
+24 V (internally connected to terminal point 2 and positive power contact) |
0 V |
7 |
0 V (internally connected to terminal point 3 and negative power contact) |
PE |
8 |
PE contact |
LEDs
LED |
Color |
Meaning | |
---|---|---|---|
INPUT 1 INPUT 2 |
green |
off |
There is no input signal at the respective input |
on |
+24 V input signal at the respective input |
EL1262-0050
The EL1262-0050 can only be operated with a 5 V supply voltage! The terminal will not work in a terminal network with a 24 V supply voltage at the power contacts! If necessary, use a EL9505 power supply terminal for supplying the EL1262-0050.
EL1262-0050 pin assignment
Terminal point |
Description | |
---|---|---|
Name |
No. | |
Input 1 |
1 |
Input 1 |
+ 5 V |
2 |
+5 V (internally connected to terminal point 6 and positive power contact) |
0 V |
3 |
0 V (internally connected to terminal point 7 and negative power contact) |
PE |
4 |
PE contact |
Input 2 |
5 |
Input 2 |
+ 5 V |
6 |
+ 5 V (internally connected to terminal point 2 and positive power contact) |
0 V |
7 |
0 V (internally connected to terminal point 3 and negative power contact) |
PE |
8 |
PE contact |
LEDs
LED |
Color |
Meaning | |
---|---|---|---|
INPUT 1 INPUT 2 |
green |
off |
There is no input signal at the respective input |
on |
+5 V input signal at the respective input |