Connection, display and diagnostics
Table of contents |
|---|
• LEDs and connection EL1258 |
EL1258
Fig.7: EL1258LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | There is no input signal at the respective input |
on | Input signal at the respective input | ||
Connection EL1258
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 2 |
2 |
Input 2 |
|
Input 3 |
3 |
Input 3 |
|
Input 4 |
4 |
Input 4 |
|
Input 5 |
5 |
Input 5 |
|
Input 6 |
6 |
Input 6 |
|
Input 7 |
7 |
Input 7 |
|
Input 8 |
8 |
Input 8 |
|
+24 V |
9-16 |
+ 24 V (internal connection of terminal points 9 -16 and positive power contact) |
EL1258-0010
Fig.8: EL1258-0010LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | There is no input signal at the respective input |
on | Input signal at the respective input | ||
Connection EL1258-0010
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
Input 2 | 2 | Input 2 |
Input 3 | 3 | Input 3 |
Input 4 | 4 | Input 4 |
Input 5 | 5 | Input 5 |
Input 6 | 6 | Input 6 |
Input 7 | 7 | Input 7 |
Input 8 | 8 | Input 8 |
0 V | 9-16 | 0 V (internal connection of terminal points 9 -16 and negative power contact) |
EL1259
Fig.9: EL1259LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 8 | green | off | There is no input signal at the respective input |
on | Input signal at the respective input | ||
OUTPUT 1- 8 | green | off | No output signal is present at the respective output |
on | Input signal at the respective input | ||
Connection EL1259
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Input 1 |
1 |
Input 1 |
|
Input 2 |
2 |
Input 2 |
|
Input 3 |
3 |
Input 3 |
|
Input 4 |
4 |
Input 4 |
|
Input 5 |
5 |
Input 5 |
|
Input 6 |
6 |
Input 6 |
|
Input 7 |
7 |
Input 7 |
|
Input 8 |
8 |
Input 8 |
|
Output 1 |
9 |
Output 1 |
|
Output 2 |
10 |
Output 2 |
|
Output 3 |
11 |
Output 3 |
|
Output 4 |
12 |
Output 4 |
|
Output 5 |
13 |
Output 5 |
|
Output 6 |
14 |
Output 6 |
|
Output 7 |
15 |
Output 7 |
|
Output 8 |
16 |
Output 8 |
EL2258
Fig.10: EL2258LED | Color | Meaning | |
|---|---|---|---|
OUTPUT 1- 8 | green | off | There is no output signal at the respective input |
on | Output signal at the respective input | ||
Connection EL2258
|
Terminal point |
Description | |
|---|---|---|
|
Name |
No. | |
|
Output 1 |
1 |
Output 1 |
|
Output 2 |
2 |
Output 2 |
|
Output 3 |
3 |
Output 3 |
|
Output 4 |
4 |
Output 4 |
|
Output 5 |
5 |
Output 5 |
|
Output 6 |
6 |
Output 6 |
|
Output 7 |
7 |
Output 7 |
|
Output 8 |
8 |
Output 8 |
|
0 V |
9-16 |
+ 0 V (internal connection of terminal points 9 -16 and negative power contact) |