Introduction

Introduction 1:Fig.5: EL1252-00x0 and EL1254

2-/4-channel digital input terminal with time stamp

The EL1252 and EL1254 digital input terminals acquire the fast binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The signals are furnished with a time stamp that identifies the time of the last edge change with a resolution of 1 ns. This technology enables signals to be traced exactly over time and synchronized with the distributed clocks across the system. With this technology, machine-wide parallel hardware wiring of digital inputs or encoder signals for synchronization purposes is often no longer required. In conjunction with the EL2252 EtherCAT Terminal (digital output terminal with time stamp), the EL1252/EL1254 enables responses with equidistant time intervals, largely independent of the bus cycle time.

The EL1252-0010 variant is featured with a 10 µs (typ.) input filter.

The EL1252-0050 provides a variant with 5 V input voltage (TTL level). The 5 V supply voltage can be generated with the EL9505 power supply terminal and fed into the power contacts.

For the EL1252-0060 variant with10 V supply voltage, the switching levels of the input circuit are: signal voltage “0” 0...4 V, signal voltage “1” 7...24 V.

Quick links