EL1124, EL1144, EL1134 - Introduction

EL1124, EL1144, EL1134 - Introduction 1:Fig.26: EL1124

Four-channel digital input terminals + 5 / 12 / 48 VDC

The EL1124 (5 VDC), EL1144 (12 VDC) and EL1134 (48 VDC) digital input terminals acquire the binary control signals and transmit them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminals contain four channels that indicate their signal state by means of light emitting diodes. These versions have different input voltages.