EL1124, EL1144, EL1134 - LEDs and connection
Fig.26: EL1124EL1124, EL1144, EL1134 - LEDs
LED | Color | Meaning | |
|---|---|---|---|
INPUT 1- 4 | green | off | EL1124: Signal voltage "0" (< 0.8 V) |
EL1144: Signal voltage "0" (< 2,4 V) | |||
EL1134: Signal voltage "0" (< 10 V) | |||
on | EL1124: Signal voltage "1" (> 2.4 V) | ||
EL1144: Signal voltage "1" (> 8.5 V) | |||
EL1134: Signal voltage "1" (> 34 V) | |||
EL1124, EL1144, EL1134 - Connection
Terminal point | Description | |
|---|---|---|
Name | No. | |
Input 1 | 1 | Input 1 |
+ 5 / 12 / 48 V | 2 | + 5 / 12 / 48 V (internally connected to terminal point 6 and positive power contact) |
0 V | 3 | 0 V (internally connected to terminal point 7 and negative power contact) |
Input 3 | 4 | Input 3 |
Input 2 | 5 | Input 2 |
+ 5 / 12 / 48 V | 6 | + 5 / 12 / 48 V (internally connected to terminal point 2 and positive power contact) |
0 V | 7 | 0 V (internally connected to terminal point 3 and negative power contact) |
Input 4 | 8 | Input 4 |