EK9320 Settings
Fig.24: Parameterize Module" tab using the EK9300 as an exampleData Presentation
The data of the coupler is transmitted in Motorola format by default. If your controller requires the data in Intel format, you can use this setting to rotate the process data accordingly.
EBus error behaviour
See chapter EBus error behavior.
Set EBus cycle
If there are problems in the establishment of PROFINET communication when using a higher number of complex terminals on the EK9320, the combination of adjusting the "Set EBus Cycle" setting from default "1 ms" to "PN cycle" and adjusting the PN cycle time can provide a remedy. Usually it is sufficient to set the PROFINET cycle time to 2 ms, if necessary to 4 ms.
Notice | |
PROFINET cycle time If the PN Cycle feature is activated and the PROFINET cycle time is set to more than 64 ms, the EtherCAT cycle continues to be operated at 64 ms so that the internal watchdog of the EtherCAT Terminals (100 ms) does not respond. This means that if 128 ms PN Cycle is set in the PROFINET controller, the internal EtherCAT cycle is operated with 64 ms.. |
Multi-Configuration Mode
See chapter Multi-Configuration Mode
Web server
See chapter Web server
PN error behavior
How the data of the coupler is transferred in case of PROFINET errors can be set via dropdown list.
- Set to zero (default): data will all be set to "0"
- Defined fallback: data is set to a defined value.
- Frozen: data is frozen to the value you have at the moment of the error.
- Stop Ebus: Kanother EtherCAT frame passes the coupler and its devices. The EtherCAT state machine is in "INIT"
Acyclic frame prioritization
If required by the application, acyclic frames (record data) can be prioritized.