Technical data
Technical data | EK1322 |
|---|---|
Task in the EtherCAT system | coupling of EtherCAT P junctions |
Data transfer medium | EtherCAT P cable, shielded, to 100BASE-TX EtherCAT P networks |
Businterface | 2 x M8 socket, shielded, screw type, EtherCAT P-coded |
Power supply | external feed-in: 24 V DC (-15%/+20%) for US and UP |
Total current | max. 3 A each US and UP for feed-in |
Current consumption from US | typ. 3 mA |
Current consumption from UP | typ. 3 mA |
Current rating per port | max. 3 A each US and UP (note the total current, see chapter Commissioning) |
Current consumption E-bus | typ. 200 mA |
Electrical isolation | 500 V (supply voltage US / supply voltage UP / EtherCAT) |
Dimensions (W x H x D) | approx. 24 mm x 100 mm x 62 mm |
Weight | approx. 100 g |
Permissible ambient temperature range during operation | -25 °C ... +55 °C |
Permissible ambient temperature range during storage | -40 °C ... + 85 °C |
Permissible relative humidity | 95%, no condensation |
Mounting | on 35 mm mounting rail conforms to EN 60715 |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings*) | CE, UKCA, EAC, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).