Connection EK1300
Terminal point | Description | |
---|---|---|
Name | No. | |
24V US | 1 | +Output US (24 V System- and Sensor supply) |
+ | 2 | +Feed-In power contacts (internal connected with terminal point 6) |
- | 3 | -Feed-In power contacts (internal connected with terminal point 7) |
24V UP | 4 | +Output UP (24 V power contacts) |
0V US | 5 | +Output US (0 V System- and Sensor supply) |
+ | 6 | +Feed-In power contacts (internal connected with terminal point 2) |
- | 7 | -Feed-In power contacts (internal connected with terminal point 3) |
0V UP | 8 | +Output UP (0 V power contacts) |
![]() | Use of US/ UP for power contacts Please see chapter “Commissioning“ for usage of US/ UP for power contacts. |