Commissioning

Use of US/ UP of the coupler

The outfeed of the coupler comes from the EtherCAT P signal input (X1). In addition, the coupler is powered by this US voltage.

The connections for the supply of US/ UP can be used for the supply of the power contacts. To do this, jumpers from the output terminal points e.g. terminal point 1 and 5 for US or terminal point 4 and 8 for UP) must be placed on the infeed (terminal point 2/3 and 6/7). The bridges should be as short as possible.

As a result, the supply of the following terminals, which are fed from the power contacts realized. Usually, the input modules are supplied from US and output modules from UP. If the outputs are to be switched off separately, the outfeed UP of the coupler can be connected via a switch (S) to the infeed to supply output modules. A separate potential supply terminal EL9110 can also be used as an infeed (see following illustration).

Commissioning 1:
Exemplary connection options for the supply by EK1300