Pinout

Pinout 1:Fig.8: EJ9404 - Pinout

The PCB footprint can be downloaded from the Beckhoff homepage.

Notice

Pinout 2:

Damage may result!

Reset function

Pinout 3:Fig.9: EJ940x - Reset button

To be able to use the optional reset function, the Reset SW1 and Reset SW2 pins of the module need to be connected to a push button of choice. By shortly pressing this button, both pins will be connected. Hereby the ground signal (connected to Reset SW1), will be detected by the reset input of the module, (connected to Reset SW2). As a result of this, the power module will restart.

Using the EJ940x power supply plug-in modules for E-bus refresh

The power requirement of the module strand is displayed in the TwinCAT System Manager.

Notice

Pinout 4:

Damaging, uncontrolled behavior or collapsing possible

When the maximum output current of the EtherCAT Coupler (e.g. EJ1100) is insufficient, the EJ940x power supply plug-in module can be placed in the same circuit.
To avoid negative influence, like damaging, uncontrolled behavior and collapsing, caused by using different power supply plug-in modules

  • power sources must be separated from each other (see following illustrations).
Pinout 5:Fig.10: Using the EJ9400 power supply plug-in module for E-bus refresh
Pinout 6:Fig.11: Using the EJ9404 power supply plug-in module for E-bus refresh