Standard objects
Index 1000 Device type
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1000:0  | Device type  | Device type of the EtherCAT slave: 
  | UINT32  | RO  | 0x20DE1389 (48108425dec)  | 
Index 1008 Device name
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1008:0  | Device name  | Device name of the EtherCAT slave  | STRING  | RO  | EJ7334  | 
Index 1009 Hardware version
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1009:0  | Hardware version  | Hardware version of the EtherCAT slave  | STRING  | RO  | 00  | 
Index 100A Software version
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
100A:0  | Software version  | Firmware version of the EtherCAT slave  | STRING  | RO  | 01  | 
Index 100B Bootloader version
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
100B:0  | Bootloader version  | Bootloader version  | STRING  | RO  | 
  | 
Index 1018 Identity
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1018:0  | Identity  | Information for identifying the slave  | UINT8  | RO  | 0x04 (4dec)  | 
1018:01  | Vendor ID  | Vendor ID of the EtherCAT slave  | UINT32  | RO  | 0x00000002 (2dec)  | 
1018:02  | Product code  | Product code of the EtherCAT slave  | UINT32  | RO  | 0x1CA62852 (480651346dec)  | 
1018:03  | Revision  | Revision number of the EtherCAT slave; 
  | UINT32  | RO  | 0x00000000 (0dec)  | 
1018:04  | Serial number  | Serial number of the EtherCAT slave; 
  | UINT32  | RO  | 0x00000000 (0dec)  | 
Index 10F0 Backup parameter handling
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
10F0:0  | Backup parameter handling  | Information for standardized loading and saving of backup entries  | UINT8  | RO  | 0x01 (1dec)  | 
10F0:01  | Checksum  | Checksum across all backup entries of the EtherCAT slave  | UINT32  | RO  | 0x00000000 (0dec)  | 
Index 10F3 Diagnosis History
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
10F3:0  | Diagnosis History  | Max. Subindex  | UINT8  | RO  | 0x15 (21dec)  | 
10F3:01  | Maximum Messages  | Maximum number of stored messages.  | UINT32  | RO  | 0x00000000 0dec)  | 
10F3:02  | Newest Message  | Subindex of the latest message  | UINT8  | RO  | 0x00 0dec)  | 
10F3:03  | Newest Acknowledged Message  | Subindex of the last confirmed message  | UINT8  | RO  | 0x00 (0dec)  | 
10F3:04  | New Message available  | Indicates that a new message is available  | BOOLEAN  | RO  | 0x00 (0dec)  | 
10F3:05  | Flags  | not used  | UINT16  | RO  | 0x0000 (0dec)  | 
10F3:06  | Diagnosis Message 001  | Message 1  | OCTET-STRING[20]  | RO  | {0}  | 
…  | …  | …  | …  | …  | …  | 
10F3:015  | Diagnosis Message 016  | Message 16  | OCTET-STRING[20]  | RO  | {0}  | 
Index 10F8 Actual Time Stamp
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
10F8:0  | Actual Time Stamp  | Timestamp  | UINT64  | RO  | 
  | 
Index 160n DCM RxPDO-Map Outputs Ch.1 (n = 0) to Ch.8 (n = 7)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
160n:0  | DCM RxPDO-Map Outputs Ch.(n+1)  | PDO Mapping RxPDO 1  | UINT8  | RO  | 0x04 (4dec)  | 
160n:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x70n0 (DCM Outputs Ch.(n+1), entry 0x01 (Enable))  | UINT32  | RO  | 0x70n0:01, 1  | 
160n:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x70n0 (DCM Outputs Ch.(n+1), entry 0x02 (Reset))  | UINT32  | RO  | 0x70n0:02, 1  | 
160n:03  | SubIndex 003  | 3. PDO Mapping entry (14 bits align)  | UINT32  | RO  | 0x0000:00, 14  | 
160n:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x70n0 (DCM Outputs Ch.(n+1), entry 0x21 (Velocity))  | UINT32  | RO  | 0x70n0:21, 16  | 
Index 1A00 DCM TxPDO-Map Status Ch.1
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A00:0  | DCM TxPDO-Map Status Ch.1  | PDO Mapping TxPDO 1  | UINT8  | RO  | 0x10 (16dec)  | 
1A00:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6000:01, 1  | 
1A00:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x02 (Ready))  | UINT32  | RO  | 0x6000:02, 1  | 
1A00:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x03 (Warning))  | UINT32  | RO  | 0x6000:03, 1  | 
1A00:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x04 (Error))  | UINT32  | RO  | 0x6000:04, 1  | 
1A00:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6000:05, 1  | 
1A00:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6000:06, 1  | 
1A00:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A00:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x08 (Limit))  | UINT32  | RO  | 0x6000:08, 1  | 
1A00:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A00:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6000:10, 1  | 
Index 1A01 DCM TxPDO-Map Synchron info data Ch.1
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A01:0  | DCM TxPDO-Map Synchron info data Ch.1  | PDO Mapping TxPDO 2  | UINT8  | RO  | 0x02 (2dec)  | 
1A01:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x11 (info data1))  | UINT32  | RO  | 0x6000:11, 16  | 
1A01:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6000 (DCM Inputs Ch.1), entry 0x12 (info data 2))  | UINT32  | RO  | 0x6000:12, 16  | 
Index 1A02 DCM TxPDO-Map Status Ch.2
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A02:0  | DCM TxPDO-Map Status Ch.2  | PDO Mapping TxPDO 3  | UINT8  | RO  | 0x0A (10dec)  | 
1A02:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6010:01, 1  | 
1A02:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x02 (Ready))  | UINT32  | RO  | 0x6010:02, 1  | 
1A02:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x03 (Warning))  | UINT32  | RO  | 0x6010:03, 1  | 
1A02:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x04 (Error))  | UINT32  | RO  | 0x6010:04, 1  | 
1A02:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6010:05, 1  | 
1A02:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6010:06, 1  | 
1A02:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A02:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x08 (Limit))  | UINT32  | RO  | 0x6010:08, 1  | 
1A02:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A02:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6010:10, 1  | 
Index 1A03 DCM TxPDO-Map Synchron info data Ch.2
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A03:0  | DCM TxPDO-Map Synchron info data Ch.2  | PDO Mapping TxPDO 4  | UINT8  | RO  | 0x02 (2dec)  | 
1A03:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6010:11, 16  | 
1A03:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6010 (DCM Inputs Ch.2), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6010:12, 16  | 
Index 1A04 DCM TxPDO-Map Status Ch.3
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A04:0  | DCM TxPDO-Map Status Ch.3  | PDO Mapping TxPDO 5  | UINT8  | RO  | 0x0A (10dec)  | 
1A04:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6020:01, 1  | 
1A04:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x02 (Ready))  | UINT32  | RO  | 0x6020:02, 1  | 
1A04:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x03 (Warning))  | UINT32  | RO  | 0x6020:03, 1  | 
1A04:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x04 (Error))  | UINT32  | RO  | 0x6020:04, 1  | 
1A04:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6020:05, 1  | 
1A04:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6020:06, 1  | 
1A04:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A04:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x08 (Limit))  | UINT32  | RO  | 0x6020:08, 1  | 
1A04:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A04:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6020:10, 1  | 
Index 1A05 DCM TxPDO-Map Synchron info data Ch.3
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A05:0  | DCM TxPDO-Map Synchron info data Ch.3  | PDO Mapping TxPDO 6  | UINT8  | RO  | 0x02 (2dec)  | 
1A05:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6020:11, 16  | 
1A05:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6020 (DCM Inputs Ch.3), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6020:12, 16  | 
Index 1A06 DCM TxPDO-Map Status Ch.4
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A06:0  | DCM TxPDO-Map Status Ch.4  | PDO Mapping TxPDO 7  | UINT8  | RO  | 0x0A (10dec)  | 
1A06:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6030:01, 1  | 
1A06:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x02 (Ready))  | UINT32  | RO  | 0x6030:02, 1  | 
1A06:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x03 (Warning))  | UINT32  | RO  | 0x6030:03, 1  | 
1A06:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x04 (Error))  | UINT32  | RO  | 0x6030:04, 1  | 
1A06:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6030:05, 1  | 
1A06:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6030:06, 1  | 
1A06:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A06:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x08 (Limit))  | UINT32  | RO  | 0x6030:08, 1  | 
1A06:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A06:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6030:10, 1  | 
Index 1A07 DCM TxPDO-Map Synchron info data Ch.4
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A07:0  | DCM TxPDO-Map Synchron info data Ch.4  | PDO Mapping TxPDO 8  | UINT8  | RO  | 0x02 (2dec)  | 
1A07:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6030:11, 16  | 
1A07:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6030 (DCM Inputs Ch.4), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6030:12, 16  | 
Index 1A08 DCM TxPDO-Map Status Ch.5
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A08:0  | DCM TxPDO-Map Status Ch.5  | PDO Mapping TxPDO 9  | UINT8  | RO  | 0x0A (10dec)  | 
1A08:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6040:01, 1  | 
1A08:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x02 (Ready))  | UINT32  | RO  | 0x6040:02, 1  | 
1A08:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x03 (Warning))  | UINT32  | RO  | 0x6040:03, 1  | 
1A08:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x04 (Error))  | UINT32  | RO  | 0x6040:04, 1  | 
1A08:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6040:05, 1  | 
1A08:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6040:06, 1  | 
1A08:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A08:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x08 (Limit))  | UINT32  | RO  | 0x6040:08, 1  | 
1A08:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A08:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6040:10, 1  | 
Index 1A09 DCM TxPDO-Map Synchron info data Ch.5
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A09:0  | DCM TxPDO-Map Synchron info data Ch.5  | PDO Mapping TxPDO 10  | UINT8  | RO  | 0x02 (2dec)  | 
1A09:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6040:11, 16  | 
1A09:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6040 (DCM Inputs Ch.5), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6040:12, 16  | 
Index 1A0A DCM TxPDO-Map Status Ch.6
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0A:0  | DCM TxPDO-Map Status Ch.6  | PDO Mapping TxPDO 11  | UINT8  | RO  | 0x0A (10dec)  | 
1A0A:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6050:01, 1  | 
1A0A:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x02 (Ready))  | UINT32  | RO  | 0x6050:02, 1  | 
1A0A:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x03 (Warning))  | UINT32  | RO  | 0x6050:03, 1  | 
1A0A:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x04 (Error))  | UINT32  | RO  | 0x6050:04, 1  | 
1A0A:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6050:05, 1  | 
1A0A:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6050:06, 1  | 
1A0A:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A0A:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x08 (Limit))  | UINT32  | RO  | 0x6050:08, 1  | 
1A0A:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A0A:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6050:10, 1  | 
Index 1A0B DCM TxPDO-Map Synchron info data Ch.6
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0B:0  | DCM TxPDO-Map Synchron info data Ch.6  | PDO Mapping TxPDO 12  | UINT8  | RO  | 0x02 (2dec)  | 
1A0B:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6050:11, 16  | 
1A0B:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6050 (DCM Inputs Ch.6), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6050:12, 16  | 
Index 1A0C DCM TxPDO-Map Status Ch.7
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0C:0  | DCM TxPDO-Map Status Ch.7  | PDO Mapping TxPDO 13  | UINT8  | RO  | 0x0A (10dec)  | 
1A0C:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6060:01, 1  | 
1A0C:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x02 (Ready))  | UINT32  | RO  | 0x6060:02, 1  | 
1A0C:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x03 (Warning))  | UINT32  | RO  | 0x6060:03, 1  | 
1A0C:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x04 (Error))  | UINT32  | RO  | 0x6060:04, 1  | 
1A0C:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6060:05, 1  | 
1A0C:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6060:06, 1  | 
1A0C:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A0C:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x08 (Limit))  | UINT32  | RO  | 0x6060:08, 1  | 
1A0C:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A0C:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6060:10, 1  | 
Index 1A0D DCM TxPDO-Map Synchron info data Ch.7
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0D:0  | DCM TxPDO-Map Synchron info data Ch.7  | PDO Mapping TxPDO 14  | UINT8  | RO  | 0x02 (2dec)  | 
1A0D:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6060:11, 16  | 
1A0D:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6060 (DCM Inputs Ch.7), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6060:12, 16  | 
Index 1A0E DCM TxPDO-Map Status Ch.8
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0E:0  | DCM TxPDO-Map Status Ch.7  | PDO Mapping TxPDO 15  | UINT8  | RO  | 0x0A (10dec)  | 
1A0E:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x01 (Ready to enable))  | UINT32  | RO  | 0x6070:01, 1  | 
1A0E:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x02 (Ready))  | UINT32  | RO  | 0x6070:02, 1  | 
1A0E:03  | SubIndex 003  | 3. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x03 (Warning))  | UINT32  | RO  | 0x6070:03, 1  | 
1A0E:04  | SubIndex 004  | 4. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x04 (Error))  | UINT32  | RO  | 0x6070:04, 1  | 
1A0E:05  | SubIndex 005  | 5. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x05 (Moving positive))  | UINT32  | RO  | 0x6070:05, 1  | 
1A0E:06  | SubIndex 006  | 6. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x06 (Moving negative))  | UINT32  | RO  | 0x6070:06, 1  | 
1A0E:07  | SubIndex 007  | 7. PDO Mapping entry (1 bit align)  | UINT32  | RO  | 0x0000:00, 1  | 
1A0E:08  | SubIndex 008  | 8. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x08 (Limit))  | UINT32  | RO  | 0x6070:08, 1  | 
1A0E:09  | SubIndex 009  | 9. PDO Mapping entry (7 bits align)  | UINT32  | RO  | 0x0000:00, 7  | 
1A0E:0A  | SubIndex 010  | 10. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x10 (TxPDO Toggle))  | UINT32  | RO  | 0x6070:10, 1  | 
Index 1A0F DCM TxPDO-Map Synchron info data Ch.8
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1A0F:0  | DCM TxPDO-Map Synchron info data Ch.8  | PDO Mapping TxPDO 16  | UINT8  | RO  | 0x02 (2dec)  | 
1A0F:01  | SubIndex 001  | 1. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x11 (Info data 1))  | UINT32  | RO  | 0x6070:11, 16  | 
1A0F:02  | SubIndex 002  | 2. PDO Mapping entry (object 0x6070 (DCM Inputs Ch.8), entry 0x12 (Info data 2))  | UINT32  | RO  | 0x6070:12, 16  | 
Index 1C00 Sync manager type
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C00:0  | Sync manager type  | Using the Sync Managers  | UINT8  | RO  | 0x04 (4dec)  | 
1C00:01  | SubIndex 001  | Sync-Manager Type Channel 1: Mailbox Write  | UINT8  | RO  | 0x01 (1dec)  | 
1C00:02  | SubIndex 002  | Sync-Manager Type Channel 2: Mailbox Read  | UINT8  | RO  | 0x02 (2dec)  | 
1C00:03  | SubIndex 003  | Sync-Manager Type Channel 3: Process Data Write (Outputs)  | UINT8  | RO  | 0x03 (3dec)  | 
1C00:04  | SubIndex 004  | Sync-Manager Type Channel 4: Process Data Read (Inputs)  | UINT8  | RO  | 0x04 (4dec)  | 
Index 1C12 RxPDO assign
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C12:0  | RxPDO assign  | PDO Assign Outputs  | UINT8  | RW  | 0x08 (8dec)  | 
1C12:01  | SubIndex 001  | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1600 (5632dec)  | 
1C12:02  | SubIndex 002  | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1601 (5633dec)  | 
1C12:03  | SubIndex 003  | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1602 (5634dec)  | 
1C12:04  | SubIndex 004  | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1603 (5635dec)  | 
1C12:05  | SubIndex 005  | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1604 (5636dec)  | 
1C12:06  | SubIndex 006  | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1605 (5637dec)  | 
1C12:07  | SubIndex 007  | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1606 (5638dec)  | 
1C12:08  | SubIndex 008  | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object)  | UINT16  | RW  | 0x1607 (5639dec)  | 
Index 1C13 TxPDO assign
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C13:0  | TxPDO assign  | PDO Assign Inputs  | UINT8  | RW  | 0x08 (8dec)  | 
1C13:01  | SubIndex 001  | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A00 (6656dec)  | 
1C13:02  | SubIndex 002  | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A02 (6658dec)  | 
1C13:03  | SubIndex 003  | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A04 (6660dec)  | 
1C13:04  | SubIndex 004  | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A06 (6662dec)  | 
1C13:05  | SubIndex 005  | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A08 (6664dec)  | 
1C13:06  | SubIndex 006  | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A0A (6666dec)  | 
1C13:07  | SubIndex 007  | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A0C (6668dec)  | 
1C13:08  | SubIndex 008  | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object)  | UINT16  | RW  | 0x1A0E (6670dec)  | 
Index 1C32 SM output parameter
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C32:0  | SM output parameter  | Synchronization parameters for the outputs  | UINT8  | RO  | 0x20 (32dec)  | 
1C32:01  | Sync mode  | Current synchronization mode: 
  | UINT16  | RW  | 0x0001 (1dec)  | 
1C32:02  | Cycle time  | Cycle time (in ns): 
  | UINT32  | RW  | 0x000F4240 (1000000dec)  | 
1C32:03  | Shift time  | Time between SYNC0 event and output of the outputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:04  | Sync modes supported  | Supported synchronization modes: 
  | UINT16  | RO  | 0x0002 (2dec)  | 
1C32:05  | Minimum cycle time  | Minimum cycle time (in ns)  | UINT32  | RO  | 0x000186A0 (100000dec)  | 
1C32:06  | Calc and copy time  | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:07  | Minimum delay time  | Minimum time between SYNC1 event and output of the outputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:08  | Command  | 
 The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.  | UINT16  | RW  | 0x0000 (0dec)  | 
1C32:09  | Maximum delay time  | Time between SYNC1 event and output of the outputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C32:0B  | SM event missed counter  | Number of missed SM events in OPERATIONAL (DC mode only)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:0C  | Cycle exceeded counter  | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:0D  | Shift too short counter  | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only).  | UINT16  | RO  | 0x0000 (0dec)  | 
1C32:20  | Sync error  | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only).  | BOOLEAN  | RO  | 0x00 (0dec)  | 
Index 1C33 SM input parameter
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
1C33:0  | SM input parameter  | Synchronization parameters for the inputs  | UINT8  | RO  | 0x20 (32dec)  | 
1C33:01  | Sync mode  | Current synchronization mode: 
  | UINT16  | RW  | 0x0022 (34dec)  | 
1C33:02  | Cycle time  | Cycle time (in ns): 
  | UINT32  | RW  | 0x000F4240 (1000000dec)  | 
1C33:03  | Shift time  | Time between SYNC0 event and reading of the inputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:04  | Sync modes supported  | Supported synchronization modes: 
  | UINT16  | RO  | 0x0002 (2dec)  | 
1C33:05  | Minimum cycle time  | Minimum cycle time (in ns)  | UINT32  | RO  | 0x000186A0 (100000dec)  | 
1C33:06  | Calc and copy time  | Time between reading of the inputs and availability of the inputs for the master (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:07  | Minimum delay time  | Minimum time between Sync-1 Event and reading of the inputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:08  | Command  | 
 The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09, 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values.  | UINT16  | RW  | 0x0000 (0dec)  | 
1C33:09  | Maximum delay time  | Time between SYNC1 event and reading of the inputs (in ns, DC mode only)  | UINT32  | RO  | 0x00000000 (0dec)  | 
1C33:0B  | SM event missed counter  | Number of missed SM events in OPERATIONAL (DC mode only)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:0C  | Cycle exceeded counter  | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:0D  | Shift too short counter  | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only)  | UINT16  | RO  | 0x0000 (0dec)  | 
1C33:20  | Sync error  | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only)  | BOOLEAN  | RO  | 0x00 (0dec)  | 
Index F000 Modular device profile
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F000:0  | Modular device profile  | General information for the modular device profile  | UINT8  | RO  | 0x02 (2dec)  | 
F000:01  | Module index distance  | Index distance of the objects of the individual channels  | UINT16  | RO  | 0x0010 (16dec)  | 
F000:02  | Maximum number of modules  | Number of channels  | UINT16  | RO  | 0x0008 (8dec)  | 
Index F008 Code word
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
F008:0  | Code word  | reserved  | UINT32  | RW  | 0x00000000 (0dec)  |