Input data
Index 60n0 DCM Inputs Ch.1 (n = 0) to Ch.8 (n = 7)
Index (hex)  | Name  | Meaning  | Data type  | Flags  | Default  | 
|---|---|---|---|---|---|
60n0:0  | DCM Inputs Ch.(n+1)  | Max. Subindex  | UINT8  | RO  | 0x12 (18dec)  | 
60n0:01  | Ready to enable  | Driver stage is ready for enabling  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:02  | Ready  | Driver stage is ready for operation  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:03  | Warning  | A warning has occurred  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:04  | Error  | An error has occurred  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:05  | Moving positive  | Driver stage is activated in positive direction  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:06  | Moving negative  | Driver stage is activated in negative direction  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:08  | Limit  | Limit value exceeded  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:10  | TxPDO Toggle  | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated.  | BOOLEAN  | RO  | 0x00 (0dec)  | 
60n0:11  | Info data 1  | Synchronous information (selection via subindex 0x80n2:11)  | UINT16  | RO  | 0x0000 (0dec)  | 
60n0:12  | Info data 2  | Synchronous information (selection via subindex 0x80n2:19)  | UINT16  | RO  | 0x0000 (0dec)  |