Technical data
Technical data  | EJ7211-0010  | 
|---|---|
Number of channels  | 1 servomotor, absolute feedback, motor brake, 2 digital inputs  | 
Connection technology  | direct motor connection  | 
Load type  | Permanently excited synchronous motors  | 
DC link supply voltage  | 8 … 48 VDC  | 
Output current IN  | 4.5 A (effective) / 6.3 A (peak value)  | 
Peak current IN  | 9 A (effective) / 12.6 A (peak value) for 1 second  | 
Frequency range  | 0 Hz ... 599 Hz  | 
PWM clock frequency  | 16 kHz  | 
Current controller frequency  | double PWM switching frequency  | 
Speed controller frequency  | 16 kHz  | 
Motor holding brake output voltage  | 24 VDC  | 
Max. motor holding brake output current  | max. 0.5 A  | 
Current consumption via E-bus  | typ. 130 mA  | 
Supports NoCoeStorage function  | yes  | 
Electrical isolation  | 500 V (E-bus/signal voltage)  | 
Permissible ambient temperature range during operation  | 0°C ... + 55°C  | 
Permissible ambient temperature range during storage  | -25°C ... + 85°C  | 
Permissible relative air humidity  | 95 %, no condensation  | 
Operating altitude  | max. 2,000 m  | 
Dimensions (W x H x D)  | approx. 24 mm x 66 mm x 55 mm  | 
Weight  | approx. 50 g  | 
Mounting  | On signal distribution board  | 
Degree of pollution  | 2  | 
Installation position  | |
1 and 8  | |
Color coding  | orange  | 
Vibration/shock resistance  | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board)  | 
EMC immunity/emission  | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board)  | 
EMC category  | Category C3 - standard  | 
Protection class  | EJ module: IP20  | 
Approvals/markings*  | CE, UKCA, EAC, UL (see note)  | 
*) Real applicable approvals/markings see type plate on the side (product marking).
![]()  | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above.  | 
UL notice - Compact Motion
![]()  | Notes on motion devices 
  | 
