Terminal-specific data

Index 2000 NOVRAM data

Index (hex)

Name

Meaning

Data type

Flags

Default

2000:0

NOVRAM data

Memory object 1 (enter size in index 0x2F00:01)

-

RW

-

Index 2008 NOVRAM data

Index (hex)

Name

Meaning

Data type

Flags

Default

2008:0

NOVRAM data

Memory object 2 (enter size in index 0x2F00:02)

-

RW

-

*

*

*

Index 23F8 NOVRAM Data

Index (hex)

Name

Meaning

Data type

Flags

Default

23F8:0

NOVRAM data

Memory object 127 (enter size in index 0x2F00:7F)

-

RW

-

Index 2F00 NOVRAM Size

Index (hex)

Name

Meaning

Data type

Flags

Default

2F00:0

NOVRAM size info

Maximum subindex

UINT8

RW

-

2F00:01

Subindex 001

Size of memory object 1 in bytes

-

RW

-

2F00:02

Subindex 002

Size of memory object 2 in bytes

-

RW

-

…

…

…

…

…

…

2F00:7F

Subindex 127

Size of memory object 127 in bytes

-

RW

-

Index F200 Control

Index (hex)

Name

Meaning

Data type

Flags

Default

F200:0

Control

Maximum subindex

UINT8

RW

0x01 (1dec)

F200:01

Control

Control

UINT16

RW

0x0000 (0dec)

0x0001

"Store data"
Store data

0x0002

"Lock Novram objects"
Protect structure in index 0x2F00 against changes (see chapter Protect acyclic structure against changes)

0x0004

"Unlock Novram objects"
Unprotect the structure in index 0x2F00