Output data
Index 0x70n0 COM Outputs Ch. 1 (n = 0), Ch. 2 (n = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
70n0:0 | COM Outputs Ch. 1 + Ch. 2 | Max. SubIndex (hex) | UINT8 | RO | 0x26 (38dec) |
70n0:01 | Transmit request | By changing the state of this bit, the controller informs the module that the DataOut bytes contain the number of bytes displayed in index 0x70n0:099 “Output length”. | BOOLEAN | RO | 0x00 (0dec) |
70n0:02 | Receive accepted | The controller acknowledges receipt of data by changing the state of this bit. | BOOLEAN | RO | 0x00 (0dec) |
70n0:03 | Init request | 0: 1: | BOOLEAN | RO | 0x00 (0dec) |
70n0:04 | Send continuous | Continuous sending of data from the FIFO. The send buffer is filled (up to 128 bytes) by the controller. The filled buffer contents will be sent on the rising edge of the bit. If the data has been transmitted, the module informs the controller by setting the “Init accepted” bit in index 0x60n0:03. “Init accepted” is cleared with “Send continuous”. | BOOLEAN | RO | 0x00 (0dec) |
70n0:09 | Output length | Number of output bytes available for transfer from the controller to the module. | UINT8 | RO | 0x00 (0dec) |
70n0:11 | Data Out 0 | Output byte 0 | UINT8 | RO | 0x00 (0dec) |
... | ... | .... | ... | ... | ... |
70n0:26 | Data Out 21 | Output byte 21 | UINT8 | RO | 0x00 (0dec) |
Index 0x70n1 COM Ext. Outputs Ch. 1 (n = 0), Ch. 2 (n = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
70n1:0 | COM Ext. Outputs Ch. 1 + Ch. 2 | Max. SubIndex (hex) | UINT8 | RO | 0x02 (2dec) |
70n1:01 | Tx | Transmit signal In operation mode Sending and receiving data is not handled by the firmware in this operation mode. | BOOLEAN | RO | 0x00 (0dec) |
70n1:02 | RTS | Request to send signal In operation mode Sending and receiving data is not handled by the firmware in “RS232, manual operation” mode. | BOOLEAN | RO | 0x00 (0dec) |