Technical properties

The EJ51xx series incremental encoder interface modules enable connection of incremental encoders. In addition to the encoder inputs A, B and optional zero pulse C, up to two additional 24 VDC inputs are available (latch and gate/latch), which can be used for resetting, setting, blocking and storing the counter value. If the incremental encoder has a fault signal output, this can be connected to the Status Input input (5 VDC).

The following inputs are available with the respective technical characteristics:

The module also provides a parameterizable encoder supply.

Notice

Fast digital inputs – interference from interfering devices

Please note that the input wiring has very little filtering. It has been optimized for fast signal transmission from the input to the evaluation unit. In other words, rapid level changes/pulses in the µs range and/or high-frequency interference signals from devices (e. g. proportional valves, stepper motor or DC motor output stages) arrive at the evaluation unit almost unfiltered/unattenuated. These interferences can be incorrectly detected as a signal.

  • To suppress interference, an additional input filter can be parameterized.
  • Furthermore, EMC-compliant cabling and the use of separate power supply units for the module and the devices causing interference are recommended.