Status Input
The module provides a Status Input. The function is described in chapter Status Input.
The input is 5 V compatible.
Digital input, | Voltage [V] | Input current [mA] |
|---|---|---|
Signal voltage "0 - LOW" | -6 V … + 0.8 V | typ. 5 mA |
Signal voltage "1 - HIGH" | +2 V … +6 V | typ. 0 mA |
Notice | |
Wiring of the Status Input In the module the Status Input is internally connected to 5 V via a pull-up resistor (1 kΩ). The encoder output must actively pull the signal against GND. The resistance must be dimensioned so that it is less than 120 Ω. External power supply is not recommended. If an external supply is used, the maximum permitted voltage is 5 V against GND. |