Input data
Index 60n0 ENC Inputs Ch.n (for n=0 [channel 1], n=1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | ENC Inputs Ch. (n+1) | Maximum subindex | UINT8 | RO | 0x25 (37dec) |
60n0:01 | Latch C valid | The counter value was stored with the zero pulse C input. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Latch extern valid | The counter value was stored via the Latch extern input. | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Set counter done | The counter was set. | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Counter underflow | The value has fallen below the lower counter limit. The bit is reset when the counter value has fallen below 2/3 of the counting range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Counter overflow | The upper counter limit was exceeded. The bit is reset when the counter value has fallen below 1/3 of the counting range. | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Status of input status | State of the status input (alarm "input 1") | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Open circuit | Indicates an open circuit. | BOOLEAN | RO | 0x00 (0dec) |
60n0:08 | Extrapolation stall | The extrapolated part of the counter is invalid. | BOOLEAN | RO | 0x00 (0dec) |
60n0:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
60n0:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
60n0:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
60n0:0C | Status of input gate | The state of the gate input | BOOLEAN | RO | 0x00 (0dec) |
60n0:0D | Status of extern latch | Only in Legacy mode: Status of the Latch extern input | BOOLEAN | RO | 0x00 (0dec) |
60n0:0E | Sync Error | Only in Legacy mode: The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. This means a SYNC signal was triggered in the module, although no new process data were available | BOOLEAN | RO | 0x00 (0dec) |
60n0:0F | TxPDO State | Only in Legacy mode: Validity of the data of the associated TxPDO | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | Only in Legacy mode: The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
60n0:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
60n0:13 | Frequency value | Frequency (the scaling is set in index 0x80n0:13) | UINT32 | RO | 0x00000000 (0dec) |
60n0:14 | Period value | Period value (the scaling is set in index 0x80n0:14) | UINT32 | RO | 0x00000000 (0dec) |
60n0:16 | Timestamp | Timestamp of the last counter change | UINT64 | RO |
|
60n0:1F | Timestamp C | Timestamp of the last registered positive edge of zero pulse C | UINT64 | RO |
|
60n0:20 | Timestamp latch | Timestamp of the last edge (depending on the parameterization of the Latch input) at Latch extern. | UINT64 | RO |
|
60n0:21 | Timestamp latch 2 | When the Gate/Latch input is used as Latch extern 2 input: Timestamp of the last edge (depending on the parameterization of the Gate/Latch input) at the Latch extern 2 input. | UINT64 | RO |
|
60n0:22 | Latch value 2 | Latch value of the Latch extern 2 input (Gate input is used as second Latch input) | UINT32 | RO | 0x00000000 (0dec) |
60n0:23 | Duty cycle | Indicates the ratio of pulse duration / period value. | UINT16 | RO | 0x0000 (0dec) |
60n0:24 | Duty cycle min | Returns the smallest measured duty cycle value | UINT16 | RO | 0x0000 (0dec) |
60n0:25 | Duty cycle max | Returns the largest measured duty cycle value | UINT16 | RO | 0x0000 (0dec) |
Index 60n2 ENC Input status Ch. n (for n=0 [channel 1], n=1 [channel 2])
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n2:0 | ENC Inputs status Ch. (n+1) | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
60n2:0D | Diag | Indicates that a new message is available in the "Diag History" | BOOLEAN | RO | 0x00 (0dec) |
60n2:0E | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid) | BOOLEAN | RO | 0x00 (0dec) |
60n2:0F | Input cycle counter | 2-bit counter for synchronization (incremented only if a new value is present) | BIT2 | RO | 0x00 (0dec) |
60n2:11 | Software gate valid | 0: Counter unlocked (index 0x70n0:09 "Set software gate" = FALSE) 1: Counter locked (index 0x70n0:09 "Set software gate" = TRUE) | BOOLEAN | RO | 0x00 (0dec) |
60n2:12 | Latch extern 2 valid | 0: A new counter value can be stored in index 0x60n0:22 "Latch value 2". 1: No further counter values are stored in 0x60n0:22 "Latch value 2". | BOOLEAN | RO | 0x00 (0dec) |
60n2:13 | Direction inversion detected | Indicates reversal of the counting direction | BOOLEAN | RO | 0x00 (0dec) |
60n2:14 | Status of extern latch | Status of the ext. Latch extern input | BOOLEAN | RO | 0x00 (0dec) |
60n2:15 | Counter value out of range | Indicates that counter value is outside the parameterized counter limits | BOOLEAN | RO | 0x00 (0dec) |