PDO Assignment
- 1. To configure the process data, select the required Sync Manager (SM 2 or SM 3) in the "Sync Manager" field at the top left.
- 2. The process data assigned to this Sync Manager can then be switched on or off in the “PDO Assignment” box underneath.
- 3. Restarting the EtherCAT system or reloading the configuration in configuration mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the EtherCAT plug-in module.
The following PDO Assignments are available:
SM3, PDO Assignment 0x1C13 | ||||
|---|---|---|---|---|
Index | Size (byte.bit) | Name | PDO content | Size (byte.bit) |
0x1A00 (default) | 10.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 8.0 | ||
0x1A01 (default) | 10.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6010:0F | 0.2 | ||
Position | Index 0x6010:11 | 8.0 | ||
0x1A02 | 6.0 | Status_Warning | Index 0x6000:01 | 0.1 |
Status_Error | Index 0x6000:02 | 0.1 | ||
Status_Ready | Index 0x6000:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6000:0D | 0.1 | ||
Status_TxPDO State | Index 0x6000:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6000:0F | 0.2 | ||
Position | Index 0x6000:11 | 4.0 | ||
0x1A03 | 6.0 | Status_Warning | Index 0x6010:01 | 0.1 |
Status_Error | Index 0x6010:02 | 0.1 | ||
Status_Ready | Index 0x6010:03 | 0.1 | ||
[Offset] | - | 0.5 | ||
[Offset] | - | 0.4 | ||
Status_Diag | Index 0x6010:0D | 0.1 | ||
Status_TxPDO State | Index 0x6010:0E | 0.1 | ||
Status_Input Cycle counter | Index 0x6010:0F | 0.2 | ||
Position | Index 0x6010:11 | 4.0 | ||